LT8611

RECOMMENDED FOR NEW DESIGNS

42V, 2.5A Synchronous Step-Down Regulator with Current Sense and 2.5μA Quiescent Current

Viewing:

Part Details

  • Rail-to-Rail Current Sense Amplifier with Monitor
  • Wide Input Voltage Range: 3.4V to 42V
  • Ultralow Quiescent Current Burst Mode® Operation:
    • 2.5μA IQ Regulating 12VIN to 3.3VOUT
    • Output Ripple < 10mVP-P
  • High Efficiency Synchronous Operation:
    • 96% Efficiency at 1A, 5VOUT from 12VIN
    • 94% Efficiency at 1A, 3.3VOUT from 12VIN
  • Fast Minimum Switch-On Time: 50ns
  • Low Dropout Under All Conditions: 200mV at 1A
  • Allows Use Of Small Inductors
  • Low EMI
  • Adjustable and Synchronizable: 200kHz to 2.2MHz
  • Current Mode Operation
  • Accurate 1V Enable Pin Threshold
  • Internal Compensation
  • Output Soft-Start and Tracking
  • Small Thermally Enhanced 3mm × 5mm 24-Lead QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LT8611
42V, 2.5A Synchronous Step-Down Regulator with Current Sense and 2.5μA Quiescent Current
LT8611 Application Circuit LT8611 Pin Configuration LT8611 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 2
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
LTC4370 RECOMMENDED FOR NEW DESIGNS Two-Supply Diode-OR Current Balancing Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1750A

LT8611 Demo Board | Micropower Sync Buck with Current Sense, 3.8V ≤ VIN ≤ 42V, VOUT = 3.3V @ 2.5A

Product Details

Demonstration circuit 1750A is a 42V, 2.5A micropower synchronous step-down regulator with current sense featuring the LT8611. The LT8611 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 2.5μA of quiescent current when the output is regulated at 3.3V. The demo board has an input voltage range from 3.8V to 42V and provides an output of 3.3V @ 2.5A.


The current limit can be moved to the input side for application where input supply current is limited, such as energy harvesting application. ICTRL and IMON on the board set and monitor the regulated current respectively.

DC1750A
LT8611 Demo Board | Micropower Sync Buck with Current Sense, 3.8V ≤ VIN ≤ 42V, VOUT = 3.3V @ 2.5A
DC1750A-LT8611EUDD Demo Board DC1750A-LT8611EUDD Demo Board DC1750A-LT8611EUDD Demo Board DC1750A-LT8611EUDD Demo Board DC1750A-LT8611EUDD Demo Board DC1750A - Schematic

Latest Discussions

Recently Viewed