Overview
Product Details
Demonstration circuit 1750A is a 42V, 2.5A micropower synchronous step-down regulator with current sense featuring the LT8611. The LT8611 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 2.5μA of quiescent current when the output is regulated at 3.3V. The demo board has an input voltage range from 3.8V to 42V and provides an output of 3.3V @ 2.5A.
The current limit can be moved to the input side for application where input supply current is limited, such as energy harvesting application. ICTRL and IMON on the board set and monitor the regulated current respectively.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC1750A - Schematic6/14/2012PDF41K
-
DC1750A - Demo Manual6/14/2012PDF268K
-
DC1750A - Design Files6/14/2012ZIP763K