LT8610A
LT8610AB
PRODUCTION
42V, 3.5A Synchronous Step-Down Regulator with 2.5μA Quiescent Current
- Part Models
- 48
- 1ku List Price
- Starting From $5.67
Overview
- LT8610 Feature Set, Plus:
- 3.5A Maximum Output Current Fast
- 30ns Minimum Switch-On Time
- Improved Burst Mode Efficiency (LT8610AB Only)
- Improved EMI
- Wide Input Voltage Range: 3.4V to 42V
- Ultralow Quiescent Current Burst Mode® Operation:
- 2.5μA IQ Regulating 12VIN to 3.3VOUT
- Fixed Output Voltages: 3.3V, 5V
- Output Ripple < 10mVP-P (LT8610A Only)
- High Efficiency Synchronous Operation:
- 95% Efficiency at 1A, 5VOUT from 12VIN
- 93% Efficiency at 1A, 3.3VOUT from 12VIN
- Low Dropout Under All Conditions: 200mV at 1A
- Safely Tolerates Inductor Saturation in Overload
- Adjustable and Synchronizable Frequency:
- 200kHz to 2.2MHz
- Accurate 1V Enable Pin Threshold
- Output Soft-Start and Tracking
- Small Thermally Enhanced 16-Lead MSOP Package
- AEC-Q100 Qualified for Automotive Applications
The LT8610A/LT8610AB series are compact, high efficiency, high speed synchronous monolithic step-down switching regulators that consume only 2.5μA of quiescent current. Compared to the LT8610, they have higher maximum output currents of 3.5A and a faster minimum switch-on time of 30ns. The LT8610A has the same low ripple burst mode performance of the LT8610, while the LT8610AB has even higher light load efficiency.
The other features of the LT8610 remain unchanged in the LT8610A/LT8610AB series. A SYNC pin allows synchronization to an external clock. The EN/UV pin has an accurate 1V threshold for VIN undervoltage lockout or shut down. A capacitor on the TR/SS pin programs the output voltage ramp rate during startup. The PG flag signals when VOUT is within ±9% of the programmed output voltage as well as fault conditions.
| FEEDBACK VOLTAGE | MIN VIN | OUTPUT CURRENT | NOTES | |
| LT8610AC-1 | 0.80V | 3.0V | 3.5A | Fsw = 1.5MHz to 2.2MHz, Optimized Transient Response |
| LT8610AC | 0.80V | 3.0V | 3.5A | Fsw = 200kHz to 2.2MHz |
| LT8610AB | 0.97V | 3.4V | 3.5A | Improved Burst Mode Efficiency |
| LT8610AX | 0.97V | 3.4V | 3.5A | 175°C Max Junction Temp |
| LT8610A | 0.97V | 3.4V | 3.5A | Higher Iout, 30ns Min On Time |
| LT8610 | 0.97V | 3.4V | 2.5A | - |
Applications
- Automotive and Industrial Supplies
- GSM Power Supplies
Documentation
Data Sheet 1
User Guide 2
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8610ABEMSE#PBF | 16-Lead MSOP w/ EP | ||
| LT8610ABEMSE#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABEMSE#WPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABEMSE#WTRPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABEMSE-3.3#PBF | 16-Lead MSOP w/ EP | ||
| LT8610ABEMSE-3.3#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABEMSE-5#PBF | 16-Lead MSOP w/ EP | ||
| LT8610ABEMSE-5#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABHMSE#PBF | 16-Lead MSOP w/ EP | ||
| LT8610ABHMSE#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABHMSE#WPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABHMSE#WTRPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABHMSE-3.3#PBF | 16-Lead MSOP w/ EP | ||
| LT8610ABHMSE-3.3#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABHMSE-5#PBF | 16-Lead MSOP w/ EP | ||
| LT8610ABHMSE-5#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABIMSE#PBF | 16-Lead MSOP w/ EP | ||
| LT8610ABIMSE#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABIMSE#WPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABIMSE#WTRPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABIMSE-3.3#PBF | 16-Lead MSOP w/ EP | ||
| LT8610ABIMSE-3.3#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610ABIMSE-5#PBF | 16-Lead MSOP w/ EP | ||
| LT8610ABIMSE-5#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610AEMSE#PBF | 16-Lead MSOP w/ EP | ||
| LT8610AEMSE#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610AEMSE#WPBF | 16-Lead MSOP w/ EP | ||
| LT8610AEMSE#WTRPBF | 16-Lead MSOP w/ EP | ||
| LT8610AEMSE-3.3#PBF | 16-Lead MSOP w/ EP | ||
| LT8610AEMSE-3.3#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610AEMSE-5#PBF | 16-Lead MSOP w/ EP | ||
| LT8610AEMSE-5#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610AHMSE#PBF | 16-Lead MSOP w/ EP | ||
| LT8610AHMSE#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610AHMSE#WPBF | 16-Lead MSOP w/ EP | ||
| LT8610AHMSE#WTRPBF | 16-Lead MSOP w/ EP | ||
| LT8610AHMSE-3.3#PBF | 16-Lead MSOP w/ EP | ||
| LT8610AHMSE-3.3#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610AHMSE-5#PBF | 16-Lead MSOP w/ EP | ||
| LT8610AHMSE-5#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610AIMSE#PBF | 16-Lead MSOP w/ EP | ||
| LT8610AIMSE#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610AIMSE#WPBF | 16-Lead MSOP w/ EP | ||
| LT8610AIMSE#WTRPBF | 16-Lead MSOP w/ EP | ||
| LT8610AIMSE-3.3#PBF | 16-Lead MSOP w/ EP | ||
| LT8610AIMSE-3.3#TRPBF | 16-Lead MSOP w/ EP | ||
| LT8610AIMSE-5#PBF | 16-Lead MSOP w/ EP | ||
| LT8610AIMSE-5#TRPBF | 16-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LT8610ABEMSE#PBF | PRODUCTION | |
| LT8610ABEMSE#TRPBF | PRODUCTION | |
| LT8610ABEMSE-3.3#PBF | PRODUCTION | |
| LT8610ABEMSE-3.3#TRPBF | PRODUCTION | |
| LT8610ABEMSE-5#PBF | PRODUCTION | |
| LT8610ABEMSE-5#TRPBF | PRODUCTION | |
| LT8610ABHMSE-5#PBF | PRODUCTION | |
| LT8610ABHMSE-5#TRPBF | PRODUCTION | |
| LT8610ABIMSE-3.3#PBF | PRODUCTION | |
| LT8610ABIMSE-3.3#TRPBF | PRODUCTION | |
| LT8610ABIMSE-5#PBF | PRODUCTION | |
| LT8610ABIMSE-5#TRPBF | PRODUCTION | |
| LT8610AEMSE#PBF | PRODUCTION | |
| LT8610AEMSE#TRPBF | PRODUCTION | |
| LT8610AEMSE-3.3#PBF | PRODUCTION | |
| LT8610AEMSE-3.3#TRPBF | PRODUCTION | |
| LT8610AEMSE-5#PBF | PRODUCTION | |
| LT8610AEMSE-5#TRPBF | PRODUCTION | |
| LT8610AHMSE-3.3#PBF | PRODUCTION | |
| LT8610AHMSE-3.3#TRPBF | PRODUCTION | |
| LT8610AHMSE-5#PBF | PRODUCTION | |
| LT8610AHMSE-5#TRPBF | PRODUCTION | |
| LT8610AIMSE#PBF | PRODUCTION | |
| LT8610AIMSE#TRPBF | PRODUCTION | |
| LT8610AIMSE-3.3#PBF | PRODUCTION | |
| LT8610AIMSE-3.3#TRPBF | PRODUCTION | |
| LT8610AIMSE-5#PBF | PRODUCTION | |
| LT8610AIMSE-5#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LT8610ABEMSE#PBF | PRODUCTION | |
| LT8610ABEMSE#TRPBF | PRODUCTION | |
| LT8610ABEMSE#WPBF | PRODUCTION | |
| LT8610ABEMSE#WTRPBF | PRODUCTION | |
| LT8610ABEMSE-3.3#PBF | PRODUCTION | |
| LT8610ABEMSE-3.3#TRPBF | PRODUCTION | |
| LT8610ABEMSE-5#PBF | PRODUCTION | |
| LT8610ABEMSE-5#TRPBF | PRODUCTION | |
| LT8610ABHMSE#PBF | PRODUCTION | |
| LT8610ABHMSE#TRPBF | PRODUCTION | |
| LT8610ABHMSE#WPBF | PRODUCTION | |
| LT8610ABHMSE#WTRPBF | PRODUCTION | |
| LT8610ABHMSE-3.3#PBF | PRODUCTION | |
| LT8610ABHMSE-3.3#TRPBF | PRODUCTION | |
| LT8610ABHMSE-5#PBF | PRODUCTION | |
| LT8610ABHMSE-5#TRPBF | PRODUCTION | |
| LT8610ABIMSE#PBF | PRODUCTION | |
| LT8610ABIMSE#TRPBF | PRODUCTION | |
| LT8610ABIMSE#WPBF | PRODUCTION | |
| LT8610ABIMSE#WTRPBF | PRODUCTION | |
| LT8610ABIMSE-3.3#PBF | PRODUCTION | |
| LT8610ABIMSE-3.3#TRPBF | PRODUCTION | |
| LT8610ABIMSE-5#PBF | PRODUCTION | |
| LT8610ABIMSE-5#TRPBF | PRODUCTION | |
| LT8610AEMSE#PBF | PRODUCTION | |
| LT8610AEMSE#TRPBF | PRODUCTION | |
| LT8610AEMSE#WPBF | PRODUCTION | |
| LT8610AEMSE#WTRPBF | PRODUCTION | |
| LT8610AEMSE-3.3#PBF | PRODUCTION | |
| LT8610AEMSE-3.3#TRPBF | PRODUCTION | |
| LT8610AEMSE-5#PBF | PRODUCTION | |
| LT8610AEMSE-5#TRPBF | PRODUCTION | |
| LT8610AHMSE#PBF | PRODUCTION | |
| LT8610AHMSE#TRPBF | PRODUCTION | |
| LT8610AHMSE#WPBF | PRODUCTION | |
| LT8610AHMSE#WTRPBF | PRODUCTION | |
| LT8610AHMSE-3.3#PBF | PRODUCTION | |
| LT8610AHMSE-3.3#TRPBF | PRODUCTION | |
| LT8610AHMSE-5#PBF | PRODUCTION | |
| LT8610AHMSE-5#TRPBF | PRODUCTION | |
| LT8610AIMSE#PBF | PRODUCTION | |
| LT8610AIMSE#TRPBF | PRODUCTION | |
| LT8610AIMSE#WPBF | PRODUCTION | |
| LT8610AIMSE#WTRPBF | PRODUCTION | |
| LT8610AIMSE-3.3#PBF | PRODUCTION | |
| LT8610AIMSE-3.3#TRPBF | PRODUCTION | |
| LT8610AIMSE-5#PBF | PRODUCTION | |
| LT8610AIMSE-5#TRPBF | PRODUCTION | |
|
Jul 12, 2022 - 22_0157 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages [With Modification in BOM] |
||
| LT8610ABEMSE#PBF | PRODUCTION | |
| LT8610ABEMSE#TRPBF | PRODUCTION | |
| LT8610AHMSE#WPBF | PRODUCTION | |
| LT8610AHMSE#WTRPBF | PRODUCTION | |
|
Jun 21, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LT8610ABEMSE#PBF | PRODUCTION | |
| LT8610ABEMSE#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0132 Laser Top Mark for 16-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT8610ABEMSE#PBF | PRODUCTION | |
| LT8610ABEMSE#TRPBF | PRODUCTION | |
| LT8610ABEMSE-3.3#PBF | PRODUCTION | |
| LT8610ABEMSE-3.3#TRPBF | PRODUCTION | |
| LT8610ABEMSE-5#PBF | PRODUCTION | |
| LT8610ABEMSE-5#TRPBF | PRODUCTION | |
| LT8610ABHMSE#PBF | PRODUCTION | |
| LT8610ABHMSE#TRPBF | PRODUCTION | |
| LT8610ABHMSE-3.3#PBF | PRODUCTION | |
| LT8610ABHMSE-3.3#TRPBF | PRODUCTION | |
| LT8610ABHMSE-5#PBF | PRODUCTION | |
| LT8610ABHMSE-5#TRPBF | PRODUCTION | |
| LT8610ABIMSE#PBF | PRODUCTION | |
| LT8610ABIMSE#TRPBF | PRODUCTION | |
| LT8610ABIMSE-3.3#PBF | PRODUCTION | |
| LT8610ABIMSE-3.3#TRPBF | PRODUCTION | |
| LT8610ABIMSE-5#PBF | PRODUCTION | |
| LT8610ABIMSE-5#TRPBF | PRODUCTION | |
| LT8610AEMSE#PBF | PRODUCTION | |
| LT8610AEMSE#TRPBF | PRODUCTION | |
| LT8610AEMSE-3.3#PBF | PRODUCTION | |
| LT8610AEMSE-3.3#TRPBF | PRODUCTION | |
| LT8610AEMSE-5#PBF | PRODUCTION | |
| LT8610AEMSE-5#TRPBF | PRODUCTION | |
| LT8610AHMSE#PBF | PRODUCTION | |
| LT8610AHMSE#TRPBF | PRODUCTION | |
| LT8610AHMSE-3.3#PBF | PRODUCTION | |
| LT8610AHMSE-3.3#TRPBF | PRODUCTION | |
| LT8610AHMSE-5#PBF | PRODUCTION | |
| LT8610AHMSE-5#TRPBF | PRODUCTION | |
| LT8610AIMSE#PBF | PRODUCTION | |
| LT8610AIMSE#TRPBF | PRODUCTION | |
| LT8610AIMSE-3.3#PBF | PRODUCTION | |
| LT8610AIMSE-3.3#TRPBF | PRODUCTION | |
| LT8610AIMSE-5#PBF | PRODUCTION | |
| LT8610AIMSE-5#TRPBF | PRODUCTION | |
|
Apr 11, 2019 - 19_0067 Notification of Wafer Fab Location Change for 0.35 BCD Process |
||
| LT8610ABEMSE#PBF | PRODUCTION | |
| LT8610ABEMSE#TRPBF | PRODUCTION | |
| LT8610ABEMSE-3.3#PBF | PRODUCTION | |
| LT8610ABEMSE-3.3#TRPBF | PRODUCTION | |
| LT8610ABEMSE-5#PBF | PRODUCTION | |
| LT8610ABEMSE-5#TRPBF | PRODUCTION | |
| LT8610ABHMSE#PBF | PRODUCTION | |
| LT8610ABHMSE#TRPBF | PRODUCTION | |
| LT8610ABHMSE-3.3#PBF | PRODUCTION | |
| LT8610ABHMSE-3.3#TRPBF | PRODUCTION | |
| LT8610ABHMSE-5#PBF | PRODUCTION | |
| LT8610ABHMSE-5#TRPBF | PRODUCTION | |
| LT8610ABIMSE#PBF | PRODUCTION | |
| LT8610ABIMSE#TRPBF | PRODUCTION | |
| LT8610ABIMSE-3.3#PBF | PRODUCTION | |
| LT8610ABIMSE-3.3#TRPBF | PRODUCTION | |
| LT8610ABIMSE-5#PBF | PRODUCTION | |
| LT8610ABIMSE-5#TRPBF | PRODUCTION | |
| LT8610AEMSE#PBF | PRODUCTION | |
| LT8610AEMSE#TRPBF | PRODUCTION | |
| LT8610AEMSE-3.3#PBF | PRODUCTION | |
| LT8610AEMSE-3.3#TRPBF | PRODUCTION | |
| LT8610AEMSE-5#PBF | PRODUCTION | |
| LT8610AEMSE-5#TRPBF | PRODUCTION | |
| LT8610AHMSE#PBF | PRODUCTION | |
| LT8610AHMSE#TRPBF | PRODUCTION | |
| LT8610AHMSE-3.3#PBF | PRODUCTION | |
| LT8610AHMSE-3.3#TRPBF | PRODUCTION | |
| LT8610AHMSE-5#PBF | PRODUCTION | |
| LT8610AHMSE-5#TRPBF | PRODUCTION | |
| LT8610AIMSE#PBF | PRODUCTION | |
| LT8610AIMSE#TRPBF | PRODUCTION | |
| LT8610AIMSE-3.3#PBF | PRODUCTION | |
| LT8610AIMSE-3.3#TRPBF | PRODUCTION | |
| LT8610AIMSE-5#PBF | PRODUCTION | |
| LT8610AIMSE-5#TRPBF | PRODUCTION | |
|
Apr 17, 2025 - 25_0119 Bond Wire Change from Gold to Copper (Automotive) |
||
| LT8610ABEMSE#WPBF | PRODUCTION | |
| LT8610ABEMSE#WTRPBF | PRODUCTION | |
| LT8610ABHMSE#WPBF | PRODUCTION | |
| LT8610ABHMSE#WTRPBF | PRODUCTION | |
| LT8610ABIMSE#WPBF | PRODUCTION | |
| LT8610ABIMSE#WTRPBF | PRODUCTION | |
| LT8610AEMSE#WPBF | PRODUCTION | |
| LT8610AEMSE#WTRPBF | PRODUCTION | |
| LT8610AHMSE#WPBF | PRODUCTION | |
| LT8610AHMSE#WTRPBF | PRODUCTION | |
| LT8610AIMSE#WPBF | PRODUCTION | |
| LT8610AIMSE#WTRPBF | PRODUCTION | |
|
Apr 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LT8610ABEMSE#WPBF | PRODUCTION | |
| LT8610ABEMSE#WTRPBF | PRODUCTION | |
| LT8610ABHMSE#WPBF | PRODUCTION | |
| LT8610ABHMSE#WTRPBF | PRODUCTION | |
| LT8610ABHMSE-3.3#PBF | PRODUCTION | |
| LT8610ABHMSE-3.3#TRPBF | PRODUCTION | |
| LT8610ABIMSE#PBF | PRODUCTION | |
| LT8610ABIMSE#TRPBF | PRODUCTION | |
| LT8610ABIMSE#WPBF | PRODUCTION | |
| LT8610ABIMSE#WTRPBF | PRODUCTION | |
| LT8610AEMSE#WPBF | PRODUCTION | |
| LT8610AEMSE#WTRPBF | PRODUCTION | |
| LT8610AHMSE#WPBF | PRODUCTION | |
| LT8610AHMSE#WTRPBF | PRODUCTION | |
| LT8610AIMSE#WPBF | PRODUCTION | |
| LT8610AIMSE#WTRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4370 | RECOMMENDED FOR NEW DESIGNS | Two-Supply Diode-OR Current Balancing Controller |
| Overvoltage & Overcurrent Protectors 1 | ||
| LTC4365 | RECOMMENDED FOR NEW DESIGNS | Overvoltage, Undervoltage and Reverse Supply Protection Controller |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT8610AX | RECOMMENDED FOR NEW DESIGNS | 42V, 3.5A Synchronous Step-Down Regulator with Operation to 175°C |
Tools & Simulations
LTspice 2
- LT8610A Demo Circuit - 5V 2MHz µPower Step-Down Converter (5.5-42V to 5V @ 3.5A)
- LT8610AB Demo Circuit - 5V 2MHz µPower Step-Down Converter with Light Load Efficiency (5.5-42V to 5V @ 3.5A)
Models for the following parts are available in LTspice:
- LT8610
- LT8610A
- LT8610AB
- LT8610AC
LTpowerCAD 2
- LT8610AB Project - 42V, 3.5A μPower Synchronous Step-Down Regulator (5.5-42V to 5V @ 3.5A)
- LT8610A Project - Synchronous μPower Step-Down Regulator (5.5-42V to 5V @ 3.5A)
Design tools for the following parts are available in LTpowerCAD:
- LT8610
- LT8610A
- LT8610AB
- LT8610AC
- LT8610AC-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.