LT6202

PRODUCTION

Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps

Viewing:

Overview

  • Low Noise Voltage: 1.9nV/√Hz (100kHz)
  • Low Supply Current: 3mA/Amp Max
  • Gain Bandwidth Product: 100MHz
  • Dual LT6203 in Tiny DFN Package
  • Low Distortion: –80dB at 1MHz
  • Low Offset Voltage: 500μV Max
  • Wide Supply Range: 2.5V to 12.6V
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Common Mode Rejection Ratio 90dB Typ
  • Unity Gain Stable
  • Low Noise Current: 1.1pA/√Hz
  • Output Current: 30mA Min
  • Operating Temperature Range –40°C to 85°C
  • Low Profile (1mm) SOT-23 (ThinSOT™) Package
LT6202
Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps
Low Noise 4- to 2-Wire Local Echo Cancellation Differential Receiver Product Package 1 Product Package 2 Product Package 3 Line Receiver Integrated Noise 25kHz to 150kHz Product Package 4 Product Package 5 Product Package 6 Product Package 7
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
LTC2369-18 PRODUCTION 18-Bit, 1.6Msps, Pseudo- Differential Unipolar SAR ADC with 96.5dB SNR
LTC2370-16 PRODUCTION 16-Bit, 2Msps, Pseudo- Differential Unipolar SAR ADC with 94dB SNR
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6202

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1813A-A

LTC2370-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 2Msps, Pseudo-Differential Unipolar SAR ADC with 94dB SNR. Requires DC718 or DC590

Product Details

DC1813A-A Demo Board for:
LTC2370-16 16-Bit, 2Msps, Pseudo- Differential Unipolar SAR ADC with 94dB SNR
LTC6655 0.25ppm Noise, Low Drift Precision References
LT6202 Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nVrtHz Noise, Low Power Op Amps


 


eval board
DC1813A-B

LTC2368-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR. Requires DC718 or DC590

Product Details

DC1813A-B Demo Board for:
LTC2368-16 16-Bit, 1Msps, Pseudo- Differential Unipolar SAR ADC with 94.7dB SNR
LT6202 Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nVrtHz Noise, Low Power Op Amps
LTC6655 0.25ppm Noise, Low Drift Precision References


 


eval board
DC1813A-C

LTC2367-16 with LTC6655-5/LT6202 Demo Board |16-Bit, 500ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR. Requires DC718 or DC590

Product Details

DC1813A-C Demo Board for:
LTC2367-16 16-Bit, 500ksps, Pseudo- Differential Unipolar SAR ADC with 94.7dB SNR
LT6202 Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nVrtHz Noise, Low Power Op Amps
LTC6655 0.25ppm Noise, Low Drift Precision References


 


eval board
DC1813A-D

LTC2364-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR. Requires DC718 or DC590

Product Details

DC1813A-D: Demo Board for the LTC2364-16 16-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR.


 


eval board
DC1813A-E

LTC2369-18 with LTC6655-5/LT6202 Demo Board | 18-Bit, 1.6Msps, Pseudo-Differential Unipolar SAR ADC with 96.5dB SNR. Requires DC718 or DC590

Product Details

DC1813A-E Demo Board for:
LTC2369 18 18-Bit, 1.6Msps, Pseudo- Differential Unipolar SAR ADC with 96.5dB SNR
LTC6655 0.25ppm Noise, Low Drift Precision References
LT6202 Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nVrtHz Noise, Low Power Op Amps


 


eval board
DC1813A-F

LTC2368-18 with LTC6655-5/LT6202 Demo Board | 18-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR. Requires DC718 or DC590

Product Details

DC1813A-F Demo Board for:
LTC2368-18 18-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR
LTC6655 0.25ppm Noise, Low Drift Precision References
LT6202 Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps

eval board
DC1813A-G

LTC2367-18 with LTC6655-5/LT6202 Demo Board | 18-Bit, 500ksps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR. Requires DC718 or DC590

Product Details

DC1813A-G Demo Board for:
LTC2367-18 18-Bit, 500ksps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR
LTC6655 0.25ppm Noise, Low Drift Precision References
LT6202 Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nVrtHz Noise, Low Power Op Amps


 


eval board
DC1813A-H

LTC2364-18 with LTC6655-5/LT6202 Demo Board | 18-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR. Requires DC718 or DC590

Product Details

DC1813A-H Demo Board for:
LTC2364-18 18-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR
LT6202 Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nVrtHz Noise, Low Power Op Amps
LTC6655 0.25ppm Noise, Low Drift Precision References


 


eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


eval board
DC1813A-B

LTC2368-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR. Requires DC718 or DC590

Product Details

DC1813A-B Demo Board for:
LTC2368-16 16-Bit, 1Msps, Pseudo- Differential Unipolar SAR ADC with 94.7dB SNR
LT6202 Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nVrtHz Noise, Low Power Op Amps
LTC6655 0.25ppm Noise, Low Drift Precision References


 


eval board
DC1813A-A

LTC2370-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 2Msps, Pseudo-Differential Unipolar SAR ADC with 94dB SNR. Requires DC718 or DC590

Product Details

DC1813A-A Demo Board for:
LTC2370-16 16-Bit, 2Msps, Pseudo- Differential Unipolar SAR ADC with 94dB SNR
LTC6655 0.25ppm Noise, Low Drift Precision References
LT6202 Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nVrtHz Noise, Low Power Op Amps


 


DC1813A-A
LTC2370-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 2Msps, Pseudo-Differential Unipolar SAR ADC with 94dB SNR. Requires DC718 or DC590
DC1813A-A - Schematic
DC1813A-B
LTC2368-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR. Requires DC718 or DC590
DC1813A-A - Schematic
DC1813A-C
LTC2367-16 with LTC6655-5/LT6202 Demo Board |16-Bit, 500ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR. Requires DC718 or DC590
DC1813A-A - Schematic
DC1813A-D
LTC2364-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR. Requires DC718 or DC590
DC1813A-A - Schematic
DC1813A-E
LTC2369-18 with LTC6655-5/LT6202 Demo Board | 18-Bit, 1.6Msps, Pseudo-Differential Unipolar SAR ADC with 96.5dB SNR. Requires DC718 or DC590
DC1813A-A - Schematic
DC1813A-F
LTC2368-18 with LTC6655-5/LT6202 Demo Board | 18-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR. Requires DC718 or DC590
DC1813A-A - Schematic
DC1813A-G
LTC2367-18 with LTC6655-5/LT6202 Demo Board | 18-Bit, 500ksps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR. Requires DC718 or DC590
DC1813A-A - Schematic
DC1813A-H
LTC2364-18 with LTC6655-5/LT6202 Demo Board | 18-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR. Requires DC718 or DC590
DC1813A-A - Schematic
DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic
DC1813A-B
LTC2368-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR. Requires DC718 or DC590
DC1813A-A - Schematic
DC1813A-A
LTC2370-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 2Msps, Pseudo-Differential Unipolar SAR ADC with 94dB SNR. Requires DC718 or DC590
DC1813A-A - Schematic

Latest Discussions

Recently Viewed