LT4320
LT4320-1
RECOMMENDED FOR NEW DESIGNS
Ideal Diode Bridge Controller
- Part Models
- 24
- 1ku List Price
- Starting From $4.48
Overview
- Maximizes Power Efficiency
- Eliminates Thermal Design Problems
- DC to 600Hz
- 9V to 72V Operating Voltage Range
- IQ = 1.5mA (Typical)
- Maximizes Available Voltage
- Available in 8-Lead (3mm × 3mm) DFN, 12-Lead MSOP and 8-Lead PDIP Packages
The LT4320/LT4320-1 are ideal diode bridge controllers that drive four N-channel MOSFETs, supporting voltage rectification from DC to 600Hz typical. By maximizing available voltage and reducing power dissipation (see thermograph comparison below), the ideal diode bridge simplifies power supply design and reduces power supply cost, especially in low voltage applications.
An ideal diode bridge also eliminates thermal design problems, costly heat sinks, and greatly reduces PC board area. The LT4320’s internal charge pump supports an all- NMOS design, which eliminates larger and more costly PMOS switches. If the power source fails or is shorted, a fast turn-off minimizes reverse current transients.
The LT4320 is designed for DC to 60Hz typical voltage rectification, while the LT4320-1 is designed for DC to 600Hz typical voltage rectification. Higher frequencies of operation are possible depending on MOSFET size and operating load current.
Applications
- Security Cameras
- Terrestrial or Airborne Power Distribution Systems
- Power-over-Ethernet Powered Device with a Secondary Input
- Polarity-Agnostic Power Input
- Diode Bridge Replacement
Documentation
Data Sheet 1
User Guide 4
Design Note 1
Technical Articles 2
Video 4
Product Selection Guide 1
Product Selector Card 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LT4320HDD#PBF | PRODUCTION | |
| LT4320HDD#TRPBF | PRODUCTION | |
| LT4320HDD-1#PBF | PRODUCTION | |
| LT4320HDD-1#TRPBF | PRODUCTION | |
| LT4320HMSE#PBF | PRODUCTION | |
| LT4320HMSE#TRPBF | PRODUCTION | |
| LT4320HMSE-1#PBF | PRODUCTION | |
| LT4320HMSE-1#TRPBF | PRODUCTION | |
| LT4320HN8-1#PBF | PRODUCTION | |
| LT4320IDD#PBF | PRODUCTION | |
| LT4320IDD#TRPBF | PRODUCTION | |
| LT4320IDD-1#PBF | PRODUCTION | |
| LT4320IDD-1#TRPBF | PRODUCTION | |
| LT4320IMSE#PBF | PRODUCTION | |
| LT4320IMSE#TRPBF | PRODUCTION | |
| LT4320IMSE-1#PBF | PRODUCTION | |
| LT4320IMSE-1#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LT4320HMSE#PBF | PRODUCTION | |
| LT4320HMSE#TRPBF | PRODUCTION | |
| LT4320HMSE-1#PBF | PRODUCTION | |
| LT4320HMSE-1#TRPBF | PRODUCTION | |
| LT4320IMSE#PBF | PRODUCTION | |
| LT4320IMSE#TRPBF | PRODUCTION | |
| LT4320IMSE-1#PBF | PRODUCTION | |
| LT4320IMSE-1#TRPBF | PRODUCTION | |
| LT4320MPMSE#PBF | PRODUCTION | |
| LT4320MPMSE#TRPBF | PRODUCTION | |
| LT4320MPMSE-1#PBF | PRODUCTION | |
| LT4320MPMSE-1#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0129 Laser Mark Conversion for 12-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT4320HMSE#PBF | PRODUCTION | |
| LT4320HMSE#TRPBF | PRODUCTION | |
| LT4320HMSE-1#PBF | PRODUCTION | |
| LT4320HMSE-1#TRPBF | PRODUCTION | |
| LT4320IMSE#PBF | PRODUCTION | |
| LT4320IMSE#TRPBF | PRODUCTION | |
| LT4320IMSE-1#PBF | PRODUCTION | |
| LT4320IMSE-1#TRPBF | PRODUCTION | |
| LT4320MPMSE#PBF | PRODUCTION | |
| LT4320MPMSE#TRPBF | PRODUCTION | |
| LT4320MPMSE-1#PBF | PRODUCTION | |
| LT4320MPMSE-1#TRPBF | PRODUCTION | |
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LT4320HN8#PBF | PRODUCTION | |
| LT4320HN8-1#PBF | PRODUCTION | |
| LT4320IN8#PBF | PRODUCTION | |
| LT4320IN8-1#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LT4320HN8#PBF | PRODUCTION | |
| LT4320HN8-1#PBF | PRODUCTION | |
| LT4320IN8#PBF | PRODUCTION | |
| LT4320IN8-1#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LT4320HN8#PBF | PRODUCTION | |
| LT4320HN8-1#PBF | PRODUCTION | |
| LT4320IN8#PBF | PRODUCTION | |
| LT4320IN8-1#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power-over-Ethernet (PoE) Controllers 1 | ||
| LT4321 | RECOMMENDED FOR NEW DESIGNS | PoE Ideal Diode Bridge Controller |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT4320
- LT4320-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.