Overview
Product Details
Demonstration circuit 2047A-A is an IEEE802.3at compliant Power over Ethernet (PoE) Powered Device (PD) with support for 9-57VDC and 24VAC auxiliary supply input. It features the LT4276 PD interface and switching regulator controller, the LT4321 PoE ideal diode bridge controller, and the LT4320 ideal diode bridge controller.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2047A-A - Schematic12/13/2016PDF87K
-
DC2047A-A - Demo Manual12/13/2016PDF989K
-
DC2047A-A - Design Files12/13/2016ZIP1M