LT3970 Series
RECOMMENDED FOR NEW DESIGNS40V, 350mA Step-Down Regulator with 2.5μA Quiescent Current and Integrated Diodes
- Part Models
- 50
- 1ku List Price
- Starting From $3.57
Overview
- Low Ripple Burst Mode® Operation
- 2.5µA IQ at 12VIN to 3.3VOUT
- Output Ripple < 5mVP-P
- Wide Input Voltage Range: 4.2V to 40V Operating
- Adjustable Switching Frequency: 200kHz to 2.2MHz
- Integrated Boost and Catch Diodes
- 350mA Output Current
- Fixed Output Voltages:
- 3.3V, 3.42V, 5V
- 1.8μA IQ at 12VIN
- Accurate 1V Enable Pin Threshold
- Low Shutdown Current: IQ = 0.7μA
- Internal Sense Limits Catch Diode Current
- Power Good Flag
- Output Voltage: 1.21V to 25V
- Internal Compensation
- Small 10-Pin MSOP and (3mm × 2mm) DFN Packages
- AEC-Q100 Qualified for Automotive Applications
The LT3970 is an adjustable frequency monolithic buck switching regulator that accepts a wide input voltage range up to 40V, and consumes only 2.5μA of quiescent current. A high efficiency switch is included on the die along with the catch diode, boost diode, and the necessary oscillator, control and logic circuitry. Low ripple Burst Mode operation maintains high efficiency at low output currents while keeping the output ripple below 5mV in a typical application. Current mode topology is used for fast transient response and good loop stability. A catch diode current limit provides protection against shorted outputs and overvoltage conditions. An enable pin with accurate threshold is available, producing a low shutdown current of 0.7μA. A power good flag signals when VOUT reaches 90% of the programmed output voltage. The LT3970 is available in small 10-pin MSOP and 3mm × 2mm DFN packages.
Applications
- Automotive Battery Regulation
- Power for Portable Products
- Industrial Supplies
Documentation
Data Sheet 1
User Guide 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3970EDDB#TRMPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970EDDB#TRPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970EDDB-3.3#TRMPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970EDDB-3.3#TRPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970EDDB-3.42#TRMPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970EDDB-3.42#TRPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970EDDB-5#TRMPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970EDDB-5#TRPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970EMS#PBF | 10-Lead MSOP | ||
| LT3970EMS#TRPBF | 10-Lead MSOP | ||
| LT3970EMS#WPBF | 10-Lead MSOP | ||
| LT3970EMS#WTRPBF | 10-Lead MSOP | ||
| LT3970EMS-3.3#PBF | 10-Lead MSOP | ||
| LT3970EMS-3.3#TRPBF | 10-Lead MSOP | ||
| LT3970EMS-3.3#WPBF | 10-Lead MSOP | ||
| LT3970EMS-3.3#WTRPBF | 10-Lead MSOP | ||
| LT3970EMS-5#PBF | 10-Lead MSOP | ||
| LT3970EMS-5#TRPBF | 10-Lead MSOP | ||
| LT3970EMS-5#WPBF | 10-Lead MSOP | ||
| LT3970EMS-5#WTRPBF | 10-Lead MSOP | ||
| LT3970HMS#PBF | 10-Lead MSOP | ||
| LT3970HMS#TRPBF | 10-Lead MSOP | ||
| LT3970HMS#WPBF | 10-Lead MSOP | ||
| LT3970HMS#WTRPBF | 10-Lead MSOP | ||
| LT3970HMS-3.3#PBF | 10-Lead MSOP | ||
| LT3970HMS-3.3#TRPBF | 10-Lead MSOP | ||
| LT3970HMS-3.3#WPBF | 10-Lead MSOP | ||
| LT3970HMS-3.3#WTRPBF | 10-Lead MSOP | ||
| LT3970HMS-5#PBF | 10-Lead MSOP | ||
| LT3970HMS-5#TRPBF | 10-Lead MSOP | ||
| LT3970HMS-5#WPBF | 10-Lead MSOP | ||
| LT3970HMS-5#WTRPBF | 10-Lead MSOP | ||
| LT3970IDDB#TRMPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970IDDB#TRPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970IDDB-3.3#TRMPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970IDDB-3.3#TRPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970IDDB-5#TRMPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970IDDB-5#TRPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3970IMS#PBF | 10-Lead MSOP | ||
| LT3970IMS#TRPBF | 10-Lead MSOP | ||
| LT3970IMS#WPBF | 10-Lead MSOP | ||
| LT3970IMS#WTRPBF | 10-Lead MSOP | ||
| LT3970IMS-3.3#PBF | 10-Lead MSOP | ||
| LT3970IMS-3.3#TRPBF | 10-Lead MSOP | ||
| LT3970IMS-3.3#WPBF | 10-Lead MSOP | ||
| LT3970IMS-3.3#WTRPBF | 10-Lead MSOP | ||
| LT3970IMS-5#PBF | 10-Lead MSOP | ||
| LT3970IMS-5#TRPBF | 10-Lead MSOP | ||
| LT3970IMS-5#WPBF | 10-Lead MSOP | ||
| LT3970IMS-5#WTRPBF | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 17, 2025 - 25_0043 Change of Gold to Copper Wire and BOM (Automotive) |
||
| LT3970EDDB#TRMPBF | PRODUCTION | |
| LT3970EDDB#TRPBF | PRODUCTION | |
| LT3970EDDB-3.3#TRMPBF | PRODUCTION | |
| LT3970EDDB-3.3#TRPBF | PRODUCTION | |
| LT3970EDDB-3.42#TRMPBF | PRODUCTION | |
| LT3970EDDB-3.42#TRPBF | PRODUCTION | |
| LT3970EDDB-5#TRMPBF | PRODUCTION | |
| LT3970EDDB-5#TRPBF | PRODUCTION | |
| LT3970IDDB-5#TRMPBF | PRODUCTION | |
| LT3970IDDB-5#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LT3970EMS#PBF | PRODUCTION | |
| LT3970EMS#TRPBF | PRODUCTION | |
| LT3970EMS#WPBF | PRODUCTION | |
| LT3970EMS#WTRPBF | PRODUCTION | |
| LT3970EMS-3.3#WPBF | PRODUCTION | |
| LT3970EMS-3.3#WTRPBF | PRODUCTION | |
| LT3970EMS-5#PBF | PRODUCTION | |
| LT3970EMS-5#TRPBF | PRODUCTION | |
| LT3970EMS-5#WPBF | PRODUCTION | |
| LT3970EMS-5#WTRPBF | PRODUCTION | |
| LT3970HMS#WPBF | PRODUCTION | |
| LT3970HMS#WTRPBF | PRODUCTION | |
| LT3970HMS-3.3#PBF | PRODUCTION | |
| LT3970HMS-3.3#TRPBF | PRODUCTION | |
| LT3970HMS-3.3#WPBF | PRODUCTION | |
| LT3970HMS-3.3#WTRPBF | PRODUCTION | |
| LT3970HMS-5#PBF | PRODUCTION | |
| LT3970HMS-5#TRPBF | PRODUCTION | |
| LT3970HMS-5#WPBF | PRODUCTION | |
| LT3970HMS-5#WTRPBF | PRODUCTION | |
| LT3970IMS#WPBF | PRODUCTION | |
| LT3970IMS#WTRPBF | PRODUCTION | |
| LT3970IMS-3.3#WPBF | PRODUCTION | |
| LT3970IMS-3.3#WTRPBF | PRODUCTION | |
| LT3970IMS-5#WPBF | PRODUCTION | |
| LT3970IMS-5#WTRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT3970EMS#PBF | PRODUCTION | |
| LT3970EMS#TRPBF | PRODUCTION | |
| LT3970EMS#WPBF | PRODUCTION | |
| LT3970EMS#WTRPBF | PRODUCTION | |
| LT3970EMS-3.3#PBF | PRODUCTION | |
| LT3970EMS-3.3#TRPBF | PRODUCTION | |
| LT3970EMS-3.3#WPBF | PRODUCTION | |
| LT3970EMS-3.3#WTRPBF | PRODUCTION | |
| LT3970EMS-5#PBF | PRODUCTION | |
| LT3970EMS-5#TRPBF | PRODUCTION | |
| LT3970EMS-5#WPBF | PRODUCTION | |
| LT3970EMS-5#WTRPBF | PRODUCTION | |
| LT3970HMS#PBF | PRODUCTION | |
| LT3970HMS#TRPBF | PRODUCTION | |
| LT3970HMS#WPBF | PRODUCTION | |
| LT3970HMS#WTRPBF | PRODUCTION | |
| LT3970HMS-3.3#PBF | PRODUCTION | |
| LT3970HMS-3.3#TRPBF | PRODUCTION | |
| LT3970HMS-3.3#WPBF | PRODUCTION | |
| LT3970HMS-3.3#WTRPBF | PRODUCTION | |
| LT3970HMS-5#PBF | PRODUCTION | |
| LT3970HMS-5#TRPBF | PRODUCTION | |
| LT3970HMS-5#WPBF | PRODUCTION | |
| LT3970HMS-5#WTRPBF | PRODUCTION | |
| LT3970IMS#PBF | PRODUCTION | |
| LT3970IMS#TRPBF | PRODUCTION | |
| LT3970IMS#WPBF | PRODUCTION | |
| LT3970IMS#WTRPBF | PRODUCTION | |
| LT3970IMS-3.3#PBF | PRODUCTION | |
| LT3970IMS-3.3#TRPBF | PRODUCTION | |
| LT3970IMS-3.3#WPBF | PRODUCTION | |
| LT3970IMS-3.3#WTRPBF | PRODUCTION | |
| LT3970IMS-5#PBF | PRODUCTION | |
| LT3970IMS-5#TRPBF | PRODUCTION | |
| LT3970IMS-5#WPBF | PRODUCTION | |
| LT3970IMS-5#WTRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LT3970EMS#WPBF | PRODUCTION | |
| LT3970EMS#WTRPBF | PRODUCTION | |
| LT3970EMS-3.3#PBF | PRODUCTION | |
| LT3970EMS-3.3#TRPBF | PRODUCTION | |
| LT3970EMS-3.3#WPBF | PRODUCTION | |
| LT3970EMS-3.3#WTRPBF | PRODUCTION | |
| LT3970HMS#PBF | PRODUCTION | |
| LT3970HMS#TRPBF | PRODUCTION | |
| LT3970HMS#WPBF | PRODUCTION | |
| LT3970HMS#WTRPBF | PRODUCTION | |
| LT3970HMS-3.3#WPBF | PRODUCTION | |
| LT3970HMS-3.3#WTRPBF | PRODUCTION | |
| LT3970IMS#PBF | PRODUCTION | |
| LT3970IMS#TRPBF | PRODUCTION | |
| LT3970IMS#WPBF | PRODUCTION | |
| LT3970IMS#WTRPBF | PRODUCTION | |
| LT3970IMS-3.3#PBF | PRODUCTION | |
| LT3970IMS-3.3#TRPBF | PRODUCTION | |
| LT3970IMS-3.3#WPBF | PRODUCTION | |
| LT3970IMS-3.3#WTRPBF | PRODUCTION | |
| LT3970IMS-5#PBF | PRODUCTION | |
| LT3970IMS-5#TRPBF | PRODUCTION | |
|
Apr 18, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LT3970EMS#WPBF | PRODUCTION | |
| LT3970EMS#WTRPBF | PRODUCTION | |
| LT3970EMS-3.3#PBF | PRODUCTION | |
| LT3970EMS-3.3#TRPBF | PRODUCTION | |
| LT3970EMS-3.3#WPBF | PRODUCTION | |
| LT3970EMS-3.3#WTRPBF | PRODUCTION | |
| LT3970EMS-5#WPBF | PRODUCTION | |
| LT3970EMS-5#WTRPBF | PRODUCTION | |
| LT3970HMS#PBF | PRODUCTION | |
| LT3970HMS#TRPBF | PRODUCTION | |
| LT3970HMS#WPBF | PRODUCTION | |
| LT3970HMS#WTRPBF | PRODUCTION | |
| LT3970HMS-3.3#WPBF | PRODUCTION | |
| LT3970HMS-3.3#WTRPBF | PRODUCTION | |
| LT3970HMS-5#WPBF | PRODUCTION | |
| LT3970HMS-5#WTRPBF | PRODUCTION | |
| LT3970IMS#PBF | PRODUCTION | |
| LT3970IMS#TRPBF | PRODUCTION | |
| LT3970IMS#WPBF | PRODUCTION | |
| LT3970IMS#WTRPBF | PRODUCTION | |
| LT3970IMS-3.3#PBF | PRODUCTION | |
| LT3970IMS-3.3#TRPBF | PRODUCTION | |
| LT3970IMS-3.3#WPBF | PRODUCTION | |
| LT3970IMS-3.3#WTRPBF | PRODUCTION | |
| LT3970IMS-5#PBF | PRODUCTION | |
| LT3970IMS-5#TRPBF | PRODUCTION | |
| LT3970IMS-5#WPBF | PRODUCTION | |
| LT3970IMS-5#WTRPBF | PRODUCTION | |
|
Apr 17, 2025 - 25_0119 Bond Wire Change from Gold to Copper (Automotive) |
||
| LT3970HMS-3.3#PBF | PRODUCTION | |
| LT3970HMS-3.3#TRPBF | PRODUCTION | |
| LT3970HMS-5#PBF | PRODUCTION | |
| LT3970HMS-5#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4359 | RECOMMENDED FOR NEW DESIGNS | Ideal Diode Controller with Reverse Input Protection |
| Overvoltage & Overcurrent Protectors 1 | ||
| LTC4365 | RECOMMENDED FOR NEW DESIGNS | Overvoltage, Undervoltage and Reverse Supply Protection Controller |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT3970
- LT3970-3.3
- LT3970-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.