LT3695 Series

PRODUCTION

1A Fault Tolerant Micropower Step-Down Regulator

Viewing:

Overview

  • Wide Input Range:
    • Operation from 3.6V to 36V
    • Overvoltage Lockout Protects Circuits Through 60V Transients
  • FMEA Fault Tolerant:
    • Output Stays at or Below Regulation Voltage
    • During Adjacent Pin Short or When a Pin Is Left Floating
  • 1A Output Current
  • Low Ripple (< 15mVP-P) Burst Mode® Operation
    • IQ = 75μA for 12VIN to 3.3VOUT with No Load
  • Adjustable Switching Frequency: 250kHz to 2.2MHz
  • Short-Circuit Protected
  • Synchronizable Between 300kHz and 2.2MHz
  • Output Voltage: 0.8V to 20V
  • Power Good Flag
  • Fixed Output Voltage Versions for 3.3V and 5V Available
  • Small, Thermally Enhanced 16-Pin MSOP Package
LT3695 Series
1A Fault Tolerant Micropower Step-Down Regulator
5V Step-Down Converter Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Ideal Diodes and PowerPath Controllers 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3695
  • LT3695-3.3
  • LT3695-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1519A

LT3695EMSE Demo Board | Fault-Tolerant, 6.9V ≤ VIN ≤ 36/60V, VOUT = 5V @ 1A

Product Details

Demonstration circuit 1591A is a monolithic step-down switching regulator featuring the LT3695EMSE. The demo board is designed for 5V/1A output from a 6.9V to 36V input, with transients up to 60V. The LT3695 tolerates adjacent pin shorts or an open pin without raising the output voltage above its programmed value.

eval board
DC1578A-A

LT3695EMSE-3.3 Demo Board | Fault-Tolerant, 4.5V ≤ VIN ≤ 36/60V, VOUT = 3.3V @ 1A

Product Details

Demonstration circuit 1578A-A is a micropower monolithic step-down DC/DC switching regulator featuring the fixed 3.3V output LT3695-3.3. The demo board operates from 4.5V to 36V and can withstand input voltage transients up to 60V. It provides 3.3V @ 1A at its output. The LT3695 family tolerates adjacent pin shorts or an open pin without raising the output voltage above its programmed value.

eval board
DC1578A-B

LT3695EMSE-5 Demo Board | Fault-Tolerant, 6.9V ≤ VIN ≤ 36/60V, VOUT = 5V @ 1A

Product Details

Demonstration circuit 1578A-B is a micropower monolithic step-down DC/DC switching regulator featuring the fixed 5V output LT3695-5. The demo board operates from 6.9V to 36V and can withstand input voltage transients up to 60V. It provides 5V @ 1A at its output. The LT3695 family tolerates adjacent pin shorts or an open pin without raising the output voltage above its programmed value.

DC1519A
LT3695EMSE Demo Board | Fault-Tolerant, 6.9V ≤ VIN ≤ 36/60V, VOUT = 5V @ 1A
DC1519A - Schematic
DC1578A-A
LT3695EMSE-3.3 Demo Board | Fault-Tolerant, 4.5V ≤ VIN ≤ 36/60V, VOUT = 3.3V @ 1A
DC1578A-A - Schematic
DC1578A-B
LT3695EMSE-5 Demo Board | Fault-Tolerant, 6.9V ≤ VIN ≤ 36/60V, VOUT = 5V @ 1A
DC1578A-A - Schematic

Latest Discussions

No discussions on LT3695 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed