LT3689
LT3689-5

PRODUCTION

700mA Step-Down Regulator with Power-On Reset and Watchdog Timer

Viewing:

Overview

  • Wide Input Range:
    • Operation from 3.6V to 36V
    • Overvoltage Lockout Protects Circuits through 60V Transients
  • 85μA IQ at 12VIN to 3.3VOUT
  • Low Ripple Burst Mode® Operation Allows Output Ripple <15mVP-P
  • Programmable, Defeatable Watchdog Timer with Window or Timeout Control
  • Programmable Power-On Reset Timer (POR)
  • Synchronizable, Adjustable 350kHz to 2.2MHz Switching Frequency
  • 700mA Output Switching Regulator with Internal Power Switch
  • Fixed 5V or Adjustable Output Voltage
  • 800mV Feedback Voltage
  • Programmable Input Undervoltage Lockout with Hysteresis
  • 16-Pin 3mm × 3mm QFN and 16-Pin MSOP Packages
LT3689
LT3689-5
700mA Step-Down Regulator with Power-On Reset and Watchdog Timer
3.3V Regulator with Power-On Reset Timer and Watchdog Timer Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Ideal Diodes and PowerPath Controllers 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1312A

LT3689EUD Demo Board | 4.5V ≤ VIN ≤ 36V (60V Transients), VOUT = 3.3V @ 700mA

Product Details

Demonstration circuit 1312 is a monolithic 700mA step-down regulator withpower-on reset and watchdog timer featuring the LT3689. The board operates with inputs from 4.5V up to 36V and withstands transients up to 60V. The output is 3.3V, 700mA. The power-on reset and watchdog timer periods are independently adjustable using external capacitors.



DC1312A
LT3689EUD Demo Board | 4.5V ≤ VIN ≤ 36V (60V Transients), VOUT = 3.3V @ 700mA
DC1312A - Schematic

Latest Discussions

Recently Viewed