LT3681

PRODUCTION

36V, 2A, 2.8MHz Step-Down Switching Regulator with Integrated Power Schottky Diode

Viewing:

Overview

  • Wide Input Voltage Range: 3.6V to 34V Operating, 36V Maximum
  • 2A Maximum Output Current
  • Low Ripple Burst Mode® Operation
     50µA IQ at 12VIN to 3.3VOUT
     Output Ripple < 15mVP-P
  • Adjustable Switching Frequency: 300kHz to 2.8MHz
  • Low Shutdown Current: IQ < 1µA
  • Integrated Boost Diode
  • Integrated Power Schottky Diode
  • Power Good Flag
  • Saturating Switch Design: 0.18Ω On-Resistance
  • 1.265V Feedback Reference Voltage
  • Output Voltage: 1.265V to 20V
  • Soft-Start Capability
  • Small 14-Pin Thermally Enhanced (4mm x 3mm) DFN Package

The LT3681 is an adjustable frequency (300kHz to 2.8MHz) monolithic buck switching regulator that accepts input voltages up to 34V (36V maximum). A high efficiency 0.18Ω switch is included on the die along with a boost Schottky diode and the necessary oscillator, control, and logic circuitry. An undedicated power Schottky diode is integrated into the LT3681 to minimize the solution size. Current mode topology is used for fast transient response and good loop stability. Low ripple Burst Mode operation maintains high efficiency at low output currents while keeping output ripple below 15mV in a typical application. In addition, the LT3681 can further enhance low output current efficiency by drawing bias current from the output when VOUT is above 3V. Shutdown reduces input supply current to less than 1µA while a resistor and capacitor on the RUN/SS pin provide a controlled output voltage ramp (soft-start). A power good flag signals when VOUT reaches 90% of the programmed output voltage. The LT3681 is available in 14-Pin 4mm x 3mm DFN package with exposed pads for low thermal resistance.

Applications

  • Automotive Battery Regulation
  • Power for Portable Products
  • Distributed Supply Regulation
  • Industrial Supplies
  • Wall Transformer Regulation

LT3681
36V, 2A, 2.8MHz Step-Down Switching Regulator with Integrated Power Schottky Diode
5V Step-Down Converter Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 2
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3681
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1122A

LT3681EDE Demo Board | Integrated Boost/Catch Diodes, 4.5V ≤ VIN ≤ 34V, VOUT = 3.3V @ 2A

Product Details

Demonstration circuit 1122 features the LT3681 in a 500kHz step-down converter circuit, designed for 3.3V/2A output from a 4.5V to 34V input. The LT3681’s integrated boost diode and catch diode reduce the parts count.


 


DC1122A
LT3681EDE Demo Board | Integrated Boost/Catch Diodes, 4.5V ≤ VIN ≤ 34V, VOUT = 3.3V @ 2A
DC1122A - Schematic

Latest Discussions

No discussions on LT3681 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed