LT1469-2

RECOMMENDED FOR NEW DESIGNS

Dual 200MHz, 30V/μs 16-Bit Accurate AV ≥ 2 Op Amp

Viewing:

Part Details

  • Stable in Gain AV ≥ 2 (AV = –1)
  • 200MHz Gain Bandwidth Product
  • 30V/μs Slew Rate
  • Settling Time: 800ns (150μV, 10V Step)
  • Specified at ±5V and ±15V Supplies
  • Maximum Input Offset Voltage: 125μV
  • Low Distortion: –96.5dB for 100kHz, 10VP-P
  • Maximum Input Offset Voltage Drift: 3μV/°C
  • Maximum Inverting Input Bias Current: 10nA
  • Minimum DC Gain: 300V/mV
  • Minimum Output Swing into 2k: ±12.8V
  • Input Noise Voltage: 5nV/√Hz
  • Input Noise Current: 0.6pA/√Hz
  • Total Input Noise Optimized for 1kΩ < RS < 20kΩ
  • Available in 8-Lead Plastic SO and 12-Lead (4mm × 4mm) DFN Packages
LT1469-2
Dual 200MHz, 30V/μs 16-Bit Accurate AV ≥ 2 Op Amp
16-Bit DAC I-to-V Converter Large-Signal Transient, AV = –1 Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1469
  • LT1469-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1469-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed