Flip-Flop Electronics

Flip flop electronics are among the fundamental building blocks of the digital world. Flip flop devices are usually used as state storage elements within sequential logic circuits. Flip flop ICs are also used for realizing some common functions such as pulse counting and time synchronization to a reference clock or to any time variable signal.
Analog Devices supplies a range of D type and T type flip flop products. Members of this portfolio can support data transmission rates up to 28 Gbps and clock frequencies as high as 28 GHz. All of our flip flop products are RoHS compliant and available in 3 × 3 or 4 × 4 SMT packages.

Applications:
• Serial data transmission
• High speed frequency dividers
• Broadband test and measurement
• RF automatic test equipment
• Digital logic systems
Product Selection Table