Precision Signal Chain µModule Solutions
Precision signal chain µModule devices simplify the task of developing high precision measurement and drive solutions by transferring the design burden of component selection, optimization, and layout from designer to the device. Precision signal chain µModule solutions reduce system-level development cycles and significantly reduce the PCB footprint. They also reduce total cost of ownership associated with manufacturing yield and support due the more the signal chain being covered by a data sheet.
Precision signal chain µModule technology leverages Analog Devices’ industry-leading portfolios of precision technology to provide performance-leading solutions in the smallest footprint.
ADAQ7980
The ADAQ7980 16-bit analog-to-digital converter (ADC) µModule® data acquisition solution uses system-in-package (SiP) technology to speed up the design process by optimizing multiple signal chain blocks within one components.
ADAQ4003
The ADAQ4003 18-bit analog-to-digital converter (ADC) µModule® data acquisition solution leverages ADI’s iPASSIVES technology to minimize time and temperature dependent drift errors critical to precision applications.
ADAQ23875
The ADAQ23875 is a precision, high speed, μModule® data acquisition solution that reduces the development cycle of a precision measurement systems by transferring the design burden of component selection, optimization, and layout from the designer to the device.
With the industry’s broadest portfolio of op amps, precision converters (ADCs and DACs), digital potentiometers, temperature sensors, voltage references, switches, and multiplexers, Analog Devices can help solve your toughest design challenges. ADI offers over 1000 precision linear ICs, outstanding customer support, and a full complement of precision design and development resources to meet any signal chain design demand.
Explore how we cover the signal chain in Power Management and Voltage References.
Latest Resources
Precision Signal Chain µModule Solutions
SortOrder | Part# | Channels | Resolution (bits) | Sample Rate (max) (SPS) | ADC SNR in dBFS (typ) (dBFS) | INL in LSB (typ) (LSBs) | Device Architecture | Integration Level | Input Type | Data Output Interface | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | ADAQ4003 | 1 | 18 | 2M | 100 | 0.4 | SAR | ADC, Integrated Amplifier | Differential, Single-Ended | Serial SPI | $22.95 (ADAQ4003BBCZ) |
2 | ADAQ23875 | 1 | 16 | 15M | 89.5 | 0.6 | SAR | ADC, Integrated Amplifier, Internal Bypass Capacitance, Reference, Reference Buffer | Differential, Single-Ended | LVDS | $27.55 (ADAQ23875BBCZ) |
3 | ADAQ7988![]() | 1 | 16 | 500k | 91.5 | 0.5 | SAR | ADC, Integrated Amplifier | Pseudo-Differential, Single-Ended | Serial SPI | $9.75 (ADAQ7988BCCZ) |
4 | ADAQ7980![]() | 1 | 16 | 1000k | 91.5 | 0.5 | SAR | ADC, Integrated Amplifier | Pseudo-Differential, Single-Ended | Serial SPI | $13.25 (ADAQ7980BCCZ) |