Energy Metering ICs
mSure: A New Solution to Monitor Meter Health and Protect Revenue

mSure® diagnostics technology enables direct and noninvasive monitoring of electric meter accuracy and faults in real-time. mSure-enabled meters, combined with a cloud analytics service, provide utility companies with real-time data and actionable insights on meter accuracy over lifetime, meter malfunction, and advanced tamper detection.
Analog Devices is partnering with leading utilities and meter manufacturers interested in enabling next-generation electricity meters and integrating cloud analytics services for managing meter heath and revenue protection. To receive more information, click the below link to fill out the request form.
Brochure:
Real-Time Meter Health Monitoring and Intelligence for Data Driven Decisions
Get an overview of ADI's mSure in-meter diagnostics and edge-to-cloud meter analytics service with Meter Health and Revenue Protection modules.
Whitepaper:
Realizing the Full Potential of Your AMI Deployment with Meter Diagnostic Data
Learn how to maximize smart metering ROI by monitoring meter health using diagnostic-enabled meters and an edge-to-cloud analytics service.
Webcast:
Taking Control of Smart Meters with Diagnostic Data
Get real-time visibility into your entire meter population’s health to plan meter replacement strategy, verify accuracy, schedule maintenance, and discover tampering with confidence.
Related Blog Posts
Don’t Throw the Meter Out with the Bath Water: How to Extend Electricity Meter Lifetime and Save Money
by vgoltsberg, Oct 17, 2017
Combating Energy Theft with Actionable Intelligence
by mwilson, Oct 10, 2017
Latest Resources
Application Notes
- AN-1389: Recommended Rework Procedure for the Lead Frame Chip Scale Package (LFCSP) (Rev. 0) PDF
- AN-1152: Calibrating a Single-Phase Energy Meter Based on the ADE7816 (Rev. 0) PDF
- AN-1138: LINB DLL Programmer's Guide (Rev. 0) PDF
- AN-1127: Differences Between the ADE7880 and the ADE7878 (Rev. A) PDF
- AN-1118: Calibrating a Single-Phase Energy Meter Based on the ADE7953 (Rev. B) PDF
- AN-1076: Calibrating an ADE7878-Based, 3-Phase Energy Meter (Rev. 0) PDF
- AN-949: Compensating the ADE71xx/ADE75xx Family RTC for Accurate Timekeeping (Rev. 0) PDF
- AN-950: Calibrating a Single-Phase Energy Meter Based on the ADE71xx/ADE75xx Family (Rev. 0) PDF
- AN-916: A Multifunction Power Meter Reference Design Based on the ADE71xx/ADE75xx Family (Rev. 0) PDF
- AN-750: ADE7758 Phase Dropout Detection for VAR Calculation (Rev. 0) PDF
- A Low Cost Watt-Hour Energy Meter Based on the ADE7757 (Rev. AN-679) PDF
- AN-559: A Low Cost Watt-Hour Energy Meter Based on the ADE7755 (Rev. A) PDF
Technical Articles
- The Next Generation of Power Quality Monitoring Technology—Helping Industrial Equipment Stay Healthy
- Novel Harmonic Analysis Method Improves Accuracy, Reduces Computation Overhead in Smart Meters
- RF Meets Power Lines: Designing Intelligent Smart Grid Systems that Promote Energy Efficiency
- IC Technology and Failure Mechanisms - Understanding Reliability Standards Can Raise Quality of Meters PDF
- Measuring Harmonic Energy with a Solid State Energy Meter PDF
Technical Books
Webcast
- Taking Control of Smart Meters with Diagnostic Data
- How to Lower Power Consumption in Data Acquisition Systems
- The Latest on Driving ADCs Differentially: Part 1
- Fundamentals of Designing with Analog to Digital Converters
- Simplify and Reduce Active Filter Design Time
- The Latest on Driving ADCs Differentially: Part 2
- Fundamentals of Energy Metering
Frequently Asked Question
Energy Metering ICs
SortOrder | Part# | Device Primary Function | Measurements Available | Isense Type | Active Energy Accuracy (%) | MCU Core on chip | Tamper Proof Support | Special Features | Data Output Interface | Vs+ (min) (V) | Vs+ (max) (V) | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | ADE9153A | Single Phase Energy Metering IC | Apparent Power, Fast 1/2RMS, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Vrms | Current Transformer, Shunt | 0.1 | No | No | Autocalibration, mSure Technology, Single Phase | CF Pulses, Serial SPI, UART | 2.97 | 3.63 | $2.97 (ADE9153AACPZ) |
2 | ADE9153B | Single Phase Energy Metering IC | Apparent Power, Fast 1/2RMS, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Vrms | Current Transformer, Shunt | 0.1 | No | Yes | Accuracy Monitoring, Autocalibration, mSure Technology, Reverse Power Monitor, Single Phase | CF Pulses, Serial SPI, UART | 2.97 | 3.63 | - |
3 | ADE9000 | Polyphase Energy Monitoring IC | 10/12 Cycle Rms, Apparent Power, Fast 1/2RMS, Fundamental Active, Fundamental Apparent, Fundamental Irms, Fundamental Reactive, Fundamental Vrms, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | No | Low Power, Waveform Buffer | CF Pulses, Serial SPI | 2.97 | 3.63 | $6.39 (ADE9000ACPZ) |
4 | ADE9078 | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | Yes | Low Power, Waveform Buffer | CF Pulses, Serial SPI | 2.7 | 3.63 | $5.85 (ADE9078ACPZ) |
5 | ADE7923 | Single Phase Energy Metering IC | - | - | - | - | No | Non-Isolated 3 Channel For Neutral Line | HSDC, Serial I2C, Serial SPI | 2.97 | 3.63 | $2.28 (ADE7923ARWZ) |
6 | ADE7978 | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms | Shunt | 0.2 | No | No | 5kV isolation, Meter Chipset w/isoPower and iCoupler technology | CF Pulses, HSDC, Serial I2C, Serial SPI | 2.97 | 3.63 | $1.90 (ADE7978ACPZ) |
7 | ADE7933 | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms | Shunt | 0.2 | No | No | 3 channel Meter Chipset w/IsoPower iCoupler tech, 5kV isolation, Magnetic Field Immunity | HSDC, Serial I2C, Serial SPI | 2.97 | 3.63 | $5.71 (ADE7933ARIZ) |
8 | ADE7932 | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms | Shunt | 0.2 | No | No | 2 channel Meter Chipset w/IsoPower iCoupler tech, 5kV isolation, Magnetic Field Immunity | HSDC, Serial I2C, Serial SPI | 2.97 | 3.63 | $5.42 (ADE7932ARIZ) |
9 | ADE7878A | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | Yes | Low Power, Waveform Sampling | CF Pulses, Serial I2C, Serial SPI | 2.8 | 3.7 | $6.18 (ADE7878AACPZ) |
10 | ADE7868A | Polyphase Energy Monitoring IC | Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | Yes | Low Power, Waveform Sampling | CF Pulses, Serial I2C, Serial SPI | 2.8 | 3.7 | $4.65 (ADE7868AACPZ) |
11 | ADE7858A | Polyphase Energy Monitoring IC | Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | Yes | Waveform Sampling | CF Pulses, Serial I2C, Serial SPI | 2.8 | 3.7 | $4.49 (ADE7858AACPZ) |
12 | ADE7854A | Polyphase Energy Monitoring IC | Apparent Power, Irms, Total Active Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | Yes | Waveform Sampling | CF Pulses, Serial I2C, Serial SPI | 2.8 | 3.7 | $4.49 (ADE7854AACPZ) |
13 | ADE7816 | Single Phase Energy Metering IC | Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms | Rogowski Coil | 0.1 | No | No | 6 Current/ 1 Voltage input | HSDC, Serial I2C, Serial SPI | 3 | 3.6 | $4.65 (ADE7816ACPZ) |
14 | ADE7880 | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | No | Harmonic Monitoring, Low Power, Waveform Sampling | CF Pulses, Serial I2C, Serial SPI | 2.97 | 3.63 | $6.79 (ADE7880ACPZ) |
15 | ADE7953 | Single Phase Energy Metering IC | Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil, Shunt | 0.1 | No | Yes | Waveform Sampling | CF Pulses, Serial I2C, Serial SPI, UART | 3 | 3.6 | $1.51 (ADE7953ACPZ) |
16 | ADE7878 | Polyphase Energy Monitoring IC | Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | Yes | Low Power, Waveform Sampling | CF Pulses, HSDC, Serial I2C, Serial SPI | 2.4 | 3.7 | - |
17 | ADE7868 | Polyphase Energy Monitoring IC | Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | Yes | Low Power, Waveform Sampling | CF Pulses, HSDC, Serial I2C, Serial SPI | 2.4 | 3.7 | - |
18 | ADE7858 | Polyphase Energy Monitoring IC | Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | Yes | Waveform Sampling | CF Pulses, HSDC, Serial I2C, Serial SPI | 2.4 | 3.7 | - |
19 | ADE7854 | Polyphase Energy Monitoring IC | Apparent Power, Irms, Total Active Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | No | Waveform Sampling | CF Pulses, HSDC, Serial I2C, Serial SPI | 2.4 | 3.7 | - |
20 | ADE5569 | Single Phase Energy Metering IC | Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil, Shunt | 0.1 | Yes | No | Low Power, Watchdog Timer | CF Pulses, Serial I2C, Serial SPI, UART | 2.4 | 3.7 | - |
21 | ADE5169 | Single Phase Energy Metering IC | Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil, Shunt | 0.1 | Yes | Yes | Single Phase | CF Pulses, Serial I2C, Serial SPI, UART | 2.4 | 3.7 | - |
22 | ADE7566 | Single Phase Energy Metering IC | Apparent Power, Irms, Total Active Power, Vrms | Current Transformer, Shunt | 0.1 | Yes | No | Low Power, Watchdog Timer | CF Pulses, Serial I2C, Serial SPI, UART | 2.4 | 3.7 | - |
23 | ADE7761B | Single Phase Energy Metering IC | Total Active Power | Current Transformer, Shunt | 0.1 | No | Yes | Fault Protected, Reverse Power Monitor | CF Pulses | 4.75 | 5.25 | - |
24 | ADE7757A | Single Phase Energy Metering IC | Total Active Power | Current Transformer, Shunt | 0.1 | No | No | Low Power, Reverse Power Monitor | CF Pulses | 4.75 | 5.25 | $1.21 (AD71056ARZ) |
25 | ADE7752A | Polyphase Energy Monitoring IC | Total Active Power | Current Transformer | 0.1 | No | No | - | CF Pulses | 4.75 | 5.25 | $4.48 (ADE7752AARZ) |
26 | ADE7769 | Single Phase Energy Metering IC | Total Active Power | Current Transformer, Shunt | 0.1 | No | No | Low Power, Reverse Power Monitor | CF Pulses | 4.75 | 5.25 | - |
27 | ADE7768 | Single Phase Energy Metering IC | Total Active Power | Current Transformer, Shunt | 0.1 | No | No | Reverse Power Monitor | CF Pulses | 4.75 | 5.25 | - |
28 | ADE7763 | Single Phase Energy Metering IC | Apparent Power, Irms, Total Active Power, Vrms | Current Transformer, Rogowski Coil, Shunt | 0.1 | No | No | Low Power, Waveform Sampling | CF Pulses, Serial SPI | 4.75 | 5.25 | $1.66 (ADE7763ARSZ) |
29 | ADE7758 | Polyphase Energy Monitoring IC | Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil | 0.1 | No | No | Waveform Sampling | CF Pulses, Serial SPI | 4.75 | 5.25 | $6.68 (ADE7758ARWZ) |
30 | ADE7753 | Single Phase Energy Metering IC | Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms | Current Transformer, Rogowski Coil, Shunt | 0.1 | No | No | Low Power, Waveform Sampling | CF Pulses, Serial SPI | 4.75 | 5.25 | $1.91 (ADE7753ARSZ) |
31 | ADE7754 | Polyphase Energy Monitoring IC | Apparent Power, Irms, Total Active Power, Vrms | Current Transformer | 0.1 | No | No | Low Power | CF Pulses, Serial SPI | 4.75 | 5.25 | $5.78 (ADE7754ARZ) |
32 | ADE7751 | Polyphase Energy Monitoring IC | Total Active Power | Current Transformer, Shunt | 0.1 | No | No | Fault Protected, Reverse Power Monitor | CF Pulses | 4.75 | 5.25 | $1.69 (ADE7751ARSZ) |
33 | ADE7759 | Polyphase Energy Monitoring IC | Total Active Power | Current Transformer, Rogowski Coil, Shunt | 0.1 | No | No | Low Power, Waveform Sampling | CF Pulses, Serial SPI | 4.75 | 5.25 | $2.05 (ADE7759ARSZ) |
34 | ADE7755 | Polyphase Energy Monitoring IC | Total Active Power | Current Transformer, Shunt | 0.1 | No | No | Low Power | CF Pulses | 4.75 | 5.25 | $1.60 (ADE7755ARSZ) |