ADXL375
RECOMMENDED FOR NEW DESIGNS3-Axis, ±200 g Digital MEMS Accelerometer
- Part Models
- 5
- 1ku List Price
- price unavailable
Overview
- Low power: as low as 35 µA in measurement mode and 0.1 µA in standby mode at VS = 2.5 V (typical)
- Power consumption scales automatically with bandwidth
- Embedded, 32-level FIFO buffer minimizes processor load
- Bandwidth of up to 1 kHz
Bandwidth selectable via serial command - Shock event detection
- Activity/inactivity monitoring
- Supply voltage range: 2.0 V to 3.6 V
- I/O voltage range: 1.7 V to VS
- SPI (3- or 4-wire) and I2C digital interfaces
- Wide temperature range: −40°C to +85°C
- 10,000 g shock survival
- Pb free/RoHS compliant
- Small and thin: 3 mm × 5 mm × 1 mm LGA package
ADXL375-EP supports defense and aerospace applications (AQEC standard)
The ADXL375 is a small, thin, 3-axis MEMS accelerometer that provides low power consumption and high resolution measurement up to ±200 g. The digital output data is formatted as 16-bit, twos complement data and is accessible through a SPI (3- or 4-wire) or I2C digital interface.
An integrated memory management system with a 32-level first in, first out (FIFO) buffer can be used to store data to minimize host processor activity and lower overall system power consumption.
Low power modes enable intelligent motion-based power management with threshold sensing and active acceleration measurement at extremely low power dissipation.
The ADXL375 is supplied in a small, thin, 3 mm × 5 mm × 1 mm, 14-lead LGA.
Applications
- Concussion and head trauma detection
- High force event detection
Documentation
Data Sheet 3
User Guide 1
Application Note 1
Technical Articles 2
Frequently Asked Question 2
Device Drivers 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL375BCCZ | 14-Lead LGA (5mm x 3mm) | ||
| ADXL375BCCZ-RL | 14-Lead LGA (5mm x 3mm) | ||
| ADXL375BCCZ-RL7 | 14-Lead LGA (5mm x 3mm) | ||
| ADXL375SCCZ-EP | 14-Lead LGA (5mm x 3mm) | ||
| ADXL375SCCZ-EP-RL7 | 14-Lead LGA (5mm x 3mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 21, 2023 - 23_0054 Qualification of Alternate Wafer Fab Site for MEMS Products - ADXL345-EP, ADXL350, ADXL375 |
||
| ADXL375BCCZ | PRODUCTION | |
| ADXL375BCCZ-RL | PRODUCTION | |
| ADXL375BCCZ-RL7 | PRODUCTION | |
| ADXL375SCCZ-EP | PRODUCTION | |
| ADXL375SCCZ-EP-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?