ADUM4070
PRODUCTIONIsolated Switch Regulator with Integrated Feedback
- Part Models
- 2
- 1ku List Price
- Starting From $2.40
Overview
- Isolated PWM feedback with built in compensation
- Primary side transformer driver for up to 2.5 W output power with 5 V input voltage
- Regulated adjustable output:
3.3 V to 24 V - Up to 70% efficiency
- 200 kHz to 1 MHz adjustable oscillator
- Soft start function at power-up
- Pulse-by-pulse overcurrent protection
- Thermal shutdown
- 5000 V rms isolation
- High common-mode transient immunity: >25 kV/µs
- 16-lead SOIC package with 8.3 mm creepage
- High temperature operation:
105°C - Safety and regulatory approvals
- UL recognition: 5000 V rms for 1 minute per UL 1577
- CSA certification per IEC 62368-1, IEC 61010-1, and IEC 60601-1
- VDE certificate of conformity
- DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
- VIORM = 849 V peak
The ADuM40701 is a regulated dc-to-dc isolated power supply controller with an internal MOSFET driver. The dc-to-dc controller has internal isolated PWM feedback from the secondary side based on the iCoupler® chip scale transformer technology and complete loop compensation. This architecture eliminates the need to use an optocoupler for feedback and compensates the loop for stability.
The ADuM4070 isolator provides a more stable output voltage and higher efficiency compared to unregulated isolated dc-to-dc power supplies. The fully integrated feedback and loop compensation in a wide-body SOIC package provide a solution with a smaller form factor and 8.3 mm creepage distance.
The regulated feedback provides a relatively flat efficiency curve over the full output power range. The ADuM4070 enables a dc-todc converter with a 3.3 V to 24 V isolated output voltage range from either a 5.0 V or a 3.3 V input voltage, with an output power of up to 2.5 W..
Applications
- Power supply startup bias and gate drives
- Isolated sensor interfaces
- Process controls
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Informational 1
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM4070ARIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADUM4070ARIZ-RL | 16-Lead SOIC (Increased Creepage) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM4070ARIZ | PRODUCTION | |
| ADUM4070ARIZ-RL | PRODUCTION | |
|
Nov 6, 2013 - 13_0283 Change of Moisture Sensitivity Level Rating for iCoupler Products Assembled in an RI-16 Package from MSL 1 to MSL 3 |
||
| ADUM4070ARIZ | PRODUCTION | |
| ADUM4070ARIZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.