ADUM3100
PRODUCTIONDigital Isolator, Enhanced System-Level ESD Reliability
- Part Models
- 4
- 1ku List Price
- Starting From $2.11
Overview
- Enhanced system-level ESD performance per IEC 61000-4-x
- High data rate: dc to 100 Mbps (NRZ)
- 105°C maximum operating temperature
- Low Power Operation
- 5 V operation
- 2.0 mA maximum @ 1 Mbps
- 5.6 mA maximum @ 25 Mbps
- 18 mA maximum @ 100 Mbps
- 3.3 V operation
- 1.1 mA maximum @ 1 Mbps
- 4.2 mA maximum @ 25 Mbps
- 8.3 mA maximum @ 50 Mbps
- 5 V operation
- Compatible with 3.3 V and 5.0 V operation/level translation
- RoHS-compliant, 8-lead SOIC
- High common-mode transient immunity: >25 kV/μs
- Safety and regulatory approvals
- UL 1577
- VISO = 2500 V rms for 1 minute
- IEC / EN / CSA 62368-1
- IEC / CSA 61010-1
- CQC GB4943.1
- DIN EN IEC 60747-17
- VIORM = 560 V peak
- UL 1577
The ADuM3100 is a digital isolator based on the Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, this isolation component provides outstanding performance characteristics superior to alternatives, such as optocoupler devices.
Configured as a pin-compatible replacement for existing high speed optocouplers, the ADuM3100 supports data rates as high as 25 Mbps and 100 Mbps.
The ADuM3100 operates with a voltage supply ranging from 3.0 V to 5.5 V, boasts a propagation delay of <18 ns and an edge asymmetry of <2 ns, and is compatible with temperatures up to 105°C. It operates at very low power, less than 2.0 mA of quiescent current (sum of both sides), and a dynamic current of less than 160 μA per Mbps of data rate. Unlike other optocoupler alternatives, the ADuM3100 provides dc correctness with a patented refresh feature that continuously updates the output signal.
The ADuM3100 is offered in two grades. The ADuM3100AR and ADuM3100BR can operate up to a maximum temperature of 105°C and support data rates up to 25 Mbps and 100 Mbps, respectively.
In comparison to the ADuM1100 digital isolator, the ADuM3100 contains various circuit and layout changes to provide increased capability relative to system-level IEC 61000-4-× testing (ESD/burst/surge). The precise capability in these tests for either the ADuM1100 or ADuM3100 is strongly determined by the design and layout of the user’s board or module. For more information, see Application Note AN-793, ESD/Latch-Up Considerations with iCoupler® Isolation Products.
APPLICATIONS
- Digital fieldbus isolation
- Opto-isolator replacement
- Computer-peripheral interface
- Microprocessor system interface
- General instrumentation and data acquisition
Documentation
Data Sheet 1
Application Note 7
Technical Articles 5
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Brochure 1
Circuit Note 1
Safety and Regulatory Compliance 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM3100ARZ | 8-Lead SOIC | ||
| ADUM3100ARZ-RL7 | 8-Lead SOIC | ||
| ADUM3100BRZ | 8-Lead SOIC | ||
| ADUM3100BRZ-RL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 29, 2025 - 25_0067 Update Data Sheet Regulatory Information for Select Data Isolator Products |
||
| ADUM3100ARZ | PRODUCTION | |
| ADUM3100ARZ-RL7 | PRODUCTION | |
| ADUM3100BRZ | PRODUCTION | |
| ADUM3100BRZ-RL7 | PRODUCTION | |
|
Jan 4, 2021 - 20_0320 Alternate Assembly Site of Select Isolator Products in SO Packages |
||
| ADUM3100ARZ | PRODUCTION | |
| ADUM3100ARZ-RL7 | PRODUCTION | |
| ADUM3100BRZ | PRODUCTION | |
| ADUM3100BRZ-RL7 | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM3100ARZ | PRODUCTION | |
| ADUM3100ARZ-RL7 | PRODUCTION | |
| ADUM3100BRZ | PRODUCTION | |
| ADUM3100BRZ-RL7 | PRODUCTION | |
|
May 19, 2014 - 13_0109 Notification of Qualification of Alternate Fab Foundry at ADI Limerick for TC die in Isolation products. |
||
| ADUM3100ARZ | PRODUCTION | |
| ADUM3100ARZ-RL7 | PRODUCTION | |
| ADUM3100BRZ | PRODUCTION | |
| ADUM3100BRZ-RL7 | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM3100ARZ | PRODUCTION | |
| ADUM3100ARZ-RL7 | PRODUCTION | |
| ADUM3100BRZ | PRODUCTION | |
| ADUM3100BRZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM321N | RECOMMENDED FOR NEW DESIGNS | 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators |