ADF9010

PRODUCTION

900 MHz ISM Band Analog RF Front End

Viewing:

Overview

  • 840 MHz to 960 MHz ISM bands
  • Rx baseband analog low-pass filtering and PGA
  • Integrated RF Tx upconverter
  • Integrated integer-N PLL and VCO
  • Integrated Tx PA preamplifier
  • Differential fully balanced architectures
  • 3.3 V supply
  • See Data Sheet for Additional Information

The ADF9010 is a fully integrated RF Tx modulator and Rx analog baseband front end that operates in the frequency range from 840 MHz to 960 MHz. The receive path consists of a fully differential I/Q baseband PGA, low-pass filter, and general signal conditioning before connecting to an Rx ADC for baseband conversion. The Rx LPF gain ranges from 3 dB to 24 dB, programmable in 3 dB steps. The Rx LPF features four programmable modes with cutoff frequencies of 330 kHz, 880 kHz, and 1.76 MHz, or the filter can be bypassed if necessary.

The transmit path consists of a fully integrated differential Tx direct I/Q upconverter with a high linearity PA driver amplifier. It converts a baseband I/Q signal to an RF carrier-based signal between 840 MHz and 960 MHz. The highly linear transmit signal path ensures low output distortion.

Complete local oscillator (LO) signal generation is integrated on chip, including the integer-N synthesizer and VCO, which generate the required I and Q signals for transmit I/Q upconversion. The LO signal is also available at the output to drive an external RF demodulator. Control of all the on-chip registers is via a simple 3-wire serial interface. The device operates with a power supply ranging from 3.15 V to 3.45 V and can be powered down when not in use.

APPLICATIONS

  • 900 MHz RFID readers
  • Unlicensed band 900 MHz applications

ADF9010
900 MHz ISM Band Analog RF Front End
ADF9010 Functional Block Diagram ADF9010 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 2
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
ADP3334 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy Low IQ, 500 mA anyCAP­® Adjustable Low Dropout Regulator
Modulators & Demodulators 1
ADL5382 RECOMMENDED FOR NEW DESIGNS 700 MHz TO 2700 MHz Quadrature Demodulator
RF Power Detectors 1
ADL5501 PRODUCTION 50 MHz TO 6 GHz TruPwr™ Detector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADF9010

ADF9010 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF9010 900MHz ISM Band Analog RF Front End.

EVAL-ADF9010
ADF9010 Evaluation Board

Latest Discussions

Recently Viewed