ADF7242

NOT RECOMMENDED FOR NEW DESIGNS

Low Power IEEE 802.15.4/Proprietary GFSK/FSK Zero-IF 2.4 GHz Transceiver IC

Viewing:

Overview

  • Frequency range (global ISM band):
    2400 MHz to 2483.5 MHz
  • Programmable data rates and modulation:
    IEEE 802.15.4-2006-compatible (250 kbps) GFSK/FSK/GMSK/MSK modulation
    50 kbps to 2000 kbps data rates
  • Low power consumption:
    19 mA (typical) in receive mode
    21.5 mA (typical) in transmit mode (PO = 3 dBm)
    1.7 μA, 32 kHz crystal oscillator wake-up mode
  • High sensitivity (IEEE 802.15.4-2006):
    −95 dBm at 250 kbps
  • High sensitivity (0.1% BER):
    −96 dBm at 62.5 kbps (GFSK)
    −93 dBm at 500 kbps (GFSK)
    −90 dBm at 1 Mbps (GFSK)
    −87.5 dBm at 2 Mbps (GFSK)
  • Programmable output power:
    −20 dBm to +4.8 dBm in 2 dB steps
  • See data sheet for additional Features
ADF7242
Low Power IEEE 802.15.4/Proprietary GFSK/FSK Zero-IF 2.4 GHz Transceiver IC
ADF7242 Functional Block Diagram ADF7242 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 4

Technical Articles 9

Third Party Partner Program 1

Evaluation Design File 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7242

ADF7242 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF7242 Low Power IEEE 802.15.4/Proprietary GFSK/FSK Zero-IF 2.4 GHz Transceiver IC.

eval board
EVAL-ADF7242-PMDZ

2.4GHz Wireless Tranceiver PMOD Evaluation Board

Features and Benefits

  • Low Cost, ADF7242 single chip 2.4GHz RF Transceiver IC
  • Frequency range (global ISM band): 2400 MHz to 2483.5 MHz
  • PMOD Compatible Expansion Ports with SPI Interface
  • IEEE 802.15.4 compliant RF transceiver
  • Transmission Range: Up to 100m at 250 kbps, Output Power = +3 dBm
  • Low Power Consumption: 19 mA at Rx Mode, 21.5 mA at Tx Mode, 1.8 mA at Idle Mode
  • Supports Antenna and Polarization Diversity
  • Onboard Chip Antennas
  • Small Form Factor: 2.35” x 0.8”

Product Details

The low cost and small profile EVAL-ADF7242-PMDZ is a 2.4 GHz, 802.15.4 wireless transceiver board that supports RF to FPGA or processor applications system that utilize PMOD-compatible expansion ports configurable for SPI communication (packet mode). For applications that require data streaming, a synchronous bidirectional serial port (SPORT) interface is also available. The wireless transceiver PMOD board can be configured to operate on the 2400 MHz to 2483.5 MHz ISM band. The board uses a single ADF7242 transceiver.

The EVAL-ADF7242-PMDZ board uses two mini 2.4 GHz chip antennas, an impedance-matched filter, and a balun for minimum RF front-end parts count. The board supports antenna diversity (polarization diversity) and uses two chip antennas mounted orthogonally, which greatly improves performance under multipath fading conditions.

eval board
EVAL-ADF7242-PMDZ

2.4GHz Wireless Tranceiver PMOD Evaluation Board

Features and Benefits

  • Low Cost, ADF7242 single chip 2.4GHz RF Transceiver IC
  • Frequency range (global ISM band): 2400 MHz to 2483.5 MHz
  • PMOD Compatible Expansion Ports with SPI Interface
  • IEEE 802.15.4 compliant RF transceiver
  • Transmission Range: Up to 100m at 250 kbps, Output Power = +3 dBm
  • Low Power Consumption: 19 mA at Rx Mode, 21.5 mA at Tx Mode, 1.8 mA at Idle Mode
  • Supports Antenna and Polarization Diversity
  • Onboard Chip Antennas
  • Small Form Factor: 2.35” x 0.8”

Product Details

The low cost and small profile EVAL-ADF7242-PMDZ is a 2.4 GHz, 802.15.4 wireless transceiver board that supports RF to FPGA or processor applications system that utilize PMOD-compatible expansion ports configurable for SPI communication (packet mode). For applications that require data streaming, a synchronous bidirectional serial port (SPORT) interface is also available. The wireless transceiver PMOD board can be configured to operate on the 2400 MHz to 2483.5 MHz ISM band. The board uses a single ADF7242 transceiver.

The EVAL-ADF7242-PMDZ board uses two mini 2.4 GHz chip antennas, an impedance-matched filter, and a balun for minimum RF front-end parts count. The board supports antenna diversity (polarization diversity) and uses two chip antennas mounted orthogonally, which greatly improves performance under multipath fading conditions.

EVAL-ADF7242
ADF7242 Evaluation Board
EVAL-ADF7242-PMDZ
2.4GHz Wireless Tranceiver PMOD Evaluation Board
EVAL-ADF7242-PMDZ Evaluation Board EVAL-ADF7242-PMDZ Evaluation Board - Top View EVAL-ADF7242-PMDZ Evaluation Board - Bottom View
EVAL-ADF7242-PMDZ
2.4GHz Wireless Tranceiver PMOD Evaluation Board
EVAL-ADF7242-PMDZ Evaluation Board EVAL-ADF7242-PMDZ Evaluation Board - Top View EVAL-ADF7242-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed