ADF7010

Obsolete

High Performance ISM Band ASK/FSK/GFSK Transmitter IC

Viewing:

Overview

  • Single Chip Low Power UHF Transmitter
  • 902 MHz–928 MHz Frequency Band
  • On-Chip VCO and Fractional-N PLL
  • 2.3 V–3.6 V Supply Voltage
  • Programmable Output Power
    –16 dBm to +12 dBm, 0.3 dB Steps
  • Data Rates up to 76.8 kbits/s
  • Low Current Consumption 28 mA at
    8 dBm Output
  • Power-Down Mode (<1 µA)
  • 24-Lead TSSOP Package

The ADF7010 is a low power OOK/ASK/FSK/GFSK UHF transmitter designed for use in ISM band systems. It contains an integrated VCO and sigma-delta fractional-N PLL. The output power, channel spacing, and output frequency are programmable with four 24-bit registers. The fractional-N PLL enables the user to select any channel frequency within the U.S. 902 MHz 928 MHz band, allowing the use of the ADF7010 in frequency hopping systems.

It is possible to choose from the four different modulation schemes: Binary or Gaussian Frequency Shift Keying (FSK/GFSK), Amplitude Shift Keying (ASK), or On/Off Keying (OOK). The device also features a crystal compensation register that can provide _1 ppm resolution in the output frequency. Indirect temperature compensation of the crystal can be accomplished inexpensively using this register.

Control of the four on-chip registers is via a simple 3-wire interface. The devices operate with a power supply ranging from 2.3 V to 3.6 V and can be powered down when not in use.

ADF7010
High Performance ISM Band ASK/FSK/GFSK Transmitter IC
ADF7010-fbl ADF7010-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Latest Discussions

Recently Viewed