ADE7756
ObsoleteSingle Phase Energy Metering IC with Serial Interface
Overview
The ADE7756 is a transducer interface for remote reading or multiple rate billing energy meters. Besides real power and active energy, the ADE7756 provides waveform samples from either the current or voltage channel. It is a register-based design that allows for bi-directional communication with a microprocessor through a 4-pin serial port with an interrupt. The bi-directional communication allows for system calibration features such as channel-offset correction, phase calibration, and power calibration to reach high levels of accuracy.
The ADE7756 is available in 20-lead SSOP package, and it is pin-to-pin compatible with the ADE7753 and ADE7759.
NOTE: If your application requires the measurement of rms voltage and current, the ADE7763 is recommended.
Suggested Replacement Parts
Single-Phase Active and Apparent Energy Metering IC
Documentation
Application Note 4
Technical Articles 9
Association & Standard 17
Frequently Asked Questions 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.