ADE7754
PRODUCTIONPoly Phase Multi-functional Metering IC With Serial Port
- Part Models
- 2
- 1ku List Price
- Starting From $9.48
Overview
- Exceeds IEC61036/60687
- Less than 0.1% error in Active Energy over dynamic range of 1000:1
- Active and Apparent Energy, Vrms and Irms measurements
- High Frequency pulse output
- Voltage SAG and Zero-crossing
- Current and Voltage Peak
- Reverse Active Power
- Frequency/Period Measurement
- On chip Temperature Sensor and Voltage Reference (2.4 V)
- Low Power (50 mW typical)
The ADE7754 is the electricity industry's first digitally calibrated, multi-function energy measurement IC programmable for all types of 3-phase grid configurations. This single chip solution measures active and apparent energy and provides a serial port interface and a pulse output. The ADE7754 transducer interface uses three fully differential current inputs and three single-ended voltage inputs. The six ADC’s digitize the signals so that all signal processing is done in the digital domain for superior stability and accuracy. The ADE7754 includes reference circuitry, temperature sensor, and all the signal processing required to perform active and apparent energy measurement as well as RMS calculation on all current and voltage channels. Additional power quality measurements are included.
The ADE7754 surpasses the IEC61036/60687 accuracy requirements and provides an SPI interface for digital calibration and reading register data.
The ADE7754 is available in 24-lead SOIC package.
NOTE: If your application requires the measurement of reactive energy and information per phase, the ADE7758 is recommended.
Documentation
Data Sheet 1
Application Note 3
Technical Articles 10
Association & Standard 17
Frequently Asked Questions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE7754ARZ | 24-Lead SOIC (Wide) | ||
| ADE7754ARZRL | 24-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
| ADE7754ARZ | PRODUCTION | |
| ADE7754ARZRL | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADE7754ARZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
ADE7754 Calibration Software Download
Can't find the software or driver you need?