ADE7752A
PRODUCTIONLow Power Polyphase Energy Metering IC with Pulse Output
- Part Models
- 2
- 1ku List Price
- Starting From $8.02
Overview
- Exceeds IEC61036 with less than 0.1% active energy error over dynamic range of 500:1 at 25ºC
- Pulse Output for Direct Interface to Stepper Motor Counter
- Additional High Frequency Pulse Output for Fast Calibration
- On chip Temperature Sensor and Voltage Reference (2.4 V)
- Selectable Absolute Value or Arithmetic Sum of Phase Energies
- Very Low Power
The ADE7752A is an accurate active energy measurement IC intended for use in any 3-phase distribution system. It provides instantaneous and average real power based on line current and voltage. The part specifications surpass the accuracy requirements as quoted in the IEC61036 standard. The only analog circuitry used in the ADE7752A is in the ADCs and reference circuit. All other signal processing (e.g., multiplication and filtering) is carried out in the digital domain. This approach provides superior stability and accuracy over extremes in environmental conditions and over time.
Gain calibration between channels is adjusted external to this device. The ADE7752A is available in 24-lead SOIC package. The power consumption of ADE7752A is lower than ADE7752. ADE7752A is recommended for all new designs and may be used as a direct replacement for ADE7752. The parts are functionality and pin compatible.
For additional technical information on your ADE7752A meter design, see AN-641: A 3-Phase Power Meter Based on the ADE7752 (pdf, 507,533 bytes).
Documentation
Data Sheet 1
Application Note 2
Technical Articles 3
Frequently Asked Questions 1
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE7752AARZ | 24-Lead SOIC (Wide) | ||
| ADE7752AARZ-RL | 24-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| ADE7752AARZ | PRODUCTION | |
| ADE7752AARZ-RL | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| ADE7752AARZ | PRODUCTION | |
| ADE7752AARZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on ADE7752A yet. Have something to say?
Start a Discussion on EngineerZone®