AD9954
PRODUCTION400 MSPS, 14-Bit, 1.8 V CMOS, Direct Digital Synthesizer
- Part Models
- 2
- 1ku List Price
- Starting From $33.71
Overview
- 400 MSPS internal clock speed
- Integrated 14-bit DAC
- Programmable phase/amplitude dithering
- 32-bit frequency tuning accuracy 14-bit phase tuning accuracy
- Phase noise better than –120 dBc/Hz
- Excellent dynamic performance
- >80 dB narrowband SFDR
- Serial input/output (I/O) control
- Ultrahigh speed analog comparator
- Automatic linear and nonlinear frequency sweeping
- 4 frequency/phase offset profiles
- 1.8 V power supply
- Software and hardware controlled power-down
- 48-lead TQFP Integrated 1024 word × 32-bit RAM
- PLL-based REFCLK multiplier
- Internal oscillator, can be driven by a single crystal
- Phase modulation capability
- Multichip synchronization
The AD9954 is a direct digital synthesizer (DDS) that uses advanced technology, coupled with an internal high speed, high performance DAC to form a complete, digitally programmable, high frequency synthesizer capable of generating a frequency-agile analog output sinusoidal waveform at up to 160 MHz. The AD9954 enables fast frequency hopping coupled with fine tuning of both frequency (0.01 Hz or better) and phase (0.022° granularity).
The AD9954 is programmed via a high speed serial I/O port. The device includes static RAM to support flexible frequency sweep capability in several modes, plus a user-defined linear sweep mode of operation. Also included is an on-chip high speed comparator for applications requiring a square wave output. An on-chip oscillator and PLL circuitry provide users with multiple approaches to generate the device’s system clock.
The AD9954 is specified to operate over the extended industrial temperature range.
Applications
- Agile LO frequency synthesis
- Programmable clock generators
- FM chirp source for radar and scanning systems
- Automotive radars
- Test and measurement equipment
- Acousto-optic device drivers
Documentation
Data Sheet 1
User Guide 1
Application Note 20
Technical Articles 21
Product Highlight 1
Frequently Asked Question 1
Circuit Note 1
Product Highlight 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9954YSVZ | 48-Lead TQFP (7mm x 7mm w/ EP) | ||
| AD9954YSVZ-REEL7 | 48-Lead TQFP (7mm x 7mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 15, 2016 - 14_0258 Assembly Transfer of Selected 14x14 LQFP, 14x14 LQFP_EP and 7x7,10x10,12x12,14x14 TQFP_EP Products to Amkor Philippines |
||
| AD9954YSVZ | ||
| AD9954YSVZ-REEL7 | PRODUCTION | |
|
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
| AD9954YSVZ | ||
| AD9954YSVZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimDDS (Direct Digital Synthesis)
ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.
Open ToolAD9954 IBIS Models 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.