AD9119

RECOMMENDED FOR NEW DESIGNS

11-Bit, 5.7 GSPS, RF Digital-to-Analog Converter

Viewing:

Overview

  • DAC update rate: up to 5.7 GSPS
  • Direct RF synthesis at 2.85 GSPS data rate
    • DC to 1.425 GHz in baseband mode
    • DC to 1.0 GHz in 2× interpolation mode
    • 1.425 GHz to 4.2 GHz in Mix-Mode
  • Bypassable 2× interpolation
  • Excellent dynamic performance
  • Supports DOCSIS 3.0 wideband ACLR/harmonic performance
    • 8 QAM carriers: ACLR > 65 dBc
  • Industry-leading single/multicarrier IF or RF synthesis
    • 4-carrier W-CDMA ACLR at 2457.6 MSPS
      • fOUT = 900 MHz, ACLR = 71 dBc (baseband mode)
      • fOUT = 2100 MHz, ACLR = 68 dBc (Mix-Mode)
      • fOUT = 2700 MHz, ACLR = 67 dBc (Mix-Mode)
  • Dual-port LVDS and DHSTL data interface
    • Up to 1.425 GSPS operation
    • Source synchronous DDR clocking with parity bit
  • Low power: 1.0 W at 2.85 GSPS (1.3 W at 5.7 GSPS)
AD9119
11-Bit, 5.7 GSPS, RF Digital-to-Analog Converter
AD9119/AD9129 Functional Block Diagram AD9119-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 1
HMC7044 NOT RECOMMENDED FOR NEW DESIGNS High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
Phase-Locked Loop (PLL) Synthesizers 2
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4351 RECOMMENDED FOR NEW DESIGNS Wideband Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Virtual Eval Tool - BETA

Evaluation Kits

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

eval board
EVAL-AD9119

AD9119 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9119
  • Includes options to evaluate:
    • Baseband and standard DAC operation
    • Mix-Mode™ operation (2nd and 3rd Nyquist zones)
  • USB interface for configuration
  • Accepts external clock sources
  • Data pattern generator and SPI software interfaces
  • Rapid prototyping, custom test vectors, comprehensive testing and ease of use.

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9119.

The AD9119 Evaluation Boards, AD9119-MIX-EBZ or AD9119-EBZ, connects to the ADS7-V2 to allow for quick evaluation of the AD9119. The ADS7-V2 allows the user to create many types of digital vectors and transmit these at speed to the AD9119 in any of the AD9119 operating modes. The AD9119 evaluation board is configured over USB with accompanying PC software.

ADS7-V2EBZ
FPGA Based Data Capture Kit
ADS7-V2EBZ
EVAL-AD9119
AD9119 Evaluation Board
EVAL-AD9129 Angle View EVAL-AD9129 Top View EVAL-AD9129 Back View ADS7-V2EBZ Evaluation Board Kit

Latest Discussions

Recently Viewed