AD823A

PRODUCTION

17 MHz, Rail-to-Rail FET Input Dual Amplifier

Viewing:

Overview

  • Single-supply operation
    - Output swings rail-to-rail
    - Input voltage range extends below ground
    - Single-supply capability from 3 V to 36 V
  • High load drive
    - Capacitive load drive of 1000 pF, G = +1
    - Linear output current of 40mA, 0.5 V from supplies
  • Low noise: 14 nV/√Hz at 10 kHz
  • No phase inversion with inputs to the supply rails
  • Excellent ac performance on 2.6 mA/amplifier
    - −3 dB bandwidth of 17 MHz, G = +1
    - 325 ns settling time to 0.01% (2 V step)
    - Slew rate of 30 V/µs
    - Low distortion: −108 dBc at 20 kHz (G = −1, RL = 2 kΩ)
  • Good dc performance
    - 700 µV maximum input offset voltage
    - 1 µV/°C offset voltage drift
    - 25 pA maximum input bias current

The AD823A is a dual precision, 17 MHz, JFET input op amp manufactured in the extra fast complementary bipolar (XFCB) process. The AD823A can operate from a single supply of 3 V to 36 V or from dual supplies of ±1.5 V to ±18 V. It has true single-supply capability with an input voltage range extending below ground in single-supply mode. Output voltage swing extends to within 20 mV of each rail for IOUT ≤ 100 μA, providing outstanding output dynamic range. It also has a linear output current of 40 mA, 0.5 V from the supply rails.

An offset voltage of 700 μV maximum, an offset voltage drift of 1 μV/°C, and typical input bias currents of 0.3 pA provide dc precision with source impedances up to 1 GΩ. The AD823A provides 17 MHz, −3 dB bandwidth, and a 30 V/μs slew rate with a low supply current of only 2.6 mA per amplifier. It also provides low input voltage noise of 14 nV/√Hz and −108 dB SFDR at 20 kHz. The AD823A has low input capacitances (0.6 pF differential and 1.3 pF common mode) and drives more than 500 pF of direct capacitive load as a follower. This lets the amplifier handle a wide range of load conditions.

This combination of ac and dc performance, plus the outstanding load drive capability, results in an exceptionally versatile amplifier for applications such as ADC drivers, high speed active filters, and other low voltage, high dynamic range systems.

The AD823A is available over the industrial temperature range of −40°C to +85°C and is offered in an 8-lead SOIC package and an 8-lead MSOP package.

APPLICATIONS

  • Battery-powered precision instrumentation
  • Photodiode preamps
  • Active filters
  • 12-bit to 16-bit data acquisition systems
  • Medical instrumentation

AD823A
17 MHz, Rail-to-Rail FET Input Dual Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4622-2 RECOMMENDED FOR NEW DESIGNS

30 V, 7.5 MHz, Low Bias Current, Single Supply, RRO, Precision Op Amp

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD823
  • AD823A

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers
EVAL-HSAMP-2 Group EVAL-HSAMP-2CPZ-10 EVAL-HSAMP-2RMZ-10 EVAL-HSAMP-2RMZ-8 EVAL-HSAMP-2RZ-8

Latest Discussions

Recently Viewed