AD7641

PRODUCTION

18-Bit, 2 MSPS SAR ADC

Viewing:

Overview

  • 18-bit resolution with no missing codes
  • 2.5 V internal low drift reference
    Throughput:
    2 MSPS (Warp mode)
    1.5 MSPS (Normal mode)
  • Differential input range: ± VREF (VREF up to 2.5 V)
  • INL: ±2 LSB typical
  • No pipeline delay (SAR architecture)
  • Parallel (18-, 16-, or 8-bit bus)
  • Serial 5 V/3.3 V/2.5 V interface
  • SPI®/QSPI/MICROWIRE/DSP compatible
  • On-board low drift reference with buffer and temperature sensor
  • See datasheet for additional features

The AD7641 is a 18-bit, 2 MSPS, charge redistribution SAR, fully differential analog-to-digital converter that operates from a single 2.5 V power supply. The part contains a high-speed 18-bit sampling ADC, an internal conversion clock, an internal reference buffer, error correction circuits, and both serial and parallel system interface ports. It features a very high sampling rate mode (Warp) and a fast mode (Normal) for asynchronous conversion rate applications.

The AD7641 is hardware factory calibrated and comprehensively tested to ensure ac parameters such as signal-to-noise ratio (SNR) and total harmonic distortion (THD) in addition to the more traditional dc parameters of gain, offset and linearity.

Operation is specified from −40°C to +85°C.

PRODUCT HIGHLIGHTS

  1. Fast Throughput.
    The AD7641 is a 2 MSPS, charge redistribution, 18-bit SAR ADC.
  2. Superior Linearity.
    The AD7641 has no missing 18-bit code.
  3. Internal Reference.
    The AD7641 has a 2.048 V internal reference with a typical drift of ±10 ppm/°C and an on-chip TEMP sensor.
  4. Single-Supply Operation.
    The AD7641 operates from a 2.5 V single supply.
  5. Serial or Parallel Interface.
    Versatile parallel (16- or 8-bit bus) or 2-wire serial interface arrangement compatible with 2.5 V, 3.3 V, or 5 V logic.

APPLICATIONS

  • Medical instruments
  • High dynamic data acquisition
  • Instrumentation
  • Spectrum analysis
  • ATE

AD7641
18-Bit, 2 MSPS SAR ADC
AD7641 Functional Block Diagram AD7641 Pin Configuration AD7641 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 3
AD8475 PRODUCTION Precision, Selectable Gain, Fully Differential Funnel Amplifier
AD8139 RECOMMENDED FOR NEW DESIGNS Low Noise, Rail-to-Rail, Differential ADC Driver
ADA4930-1 RECOMMENDED FOR NEW DESIGNS

Ultralow Noise Drivers for Low Voltage ADCs

Operational Amplifiers (Op Amps) 6
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8032 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Dual Amplifier
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Voltage References 5
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
ADR291 PRODUCTION Low Noise Micropower Precision Voltage Reference (2.5 V)
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7641

AD7641 Evaluation Board

Product Details

The EVAL-AD7641EDZ is a fully featured evaluation Kit for the AD7641. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7641
AD7641 Evaluation Board

Latest Discussions

Recently Viewed