AD7466

PRODUCTION

1.6 V Micro-Power 12-Bit ADC

Viewing:

Overview

  • Specified for VDD of 1.6 V to 3.6 V
  • Low power:
    0.62 mW typical at 100 kSPS with 3 V supplies
    0.48 mW typical at 50 kSPS with 3.6 V supplies
    0.12 mW typical at 100 kSPS with 1.6 V supplies
  • Download AD7466-KGD Data Sheet
  • Available As Known Good Die and fully guaranteed to data sheet specifications.
  • Fast throughput rate: 200 kSPS
  • See data sheet for additional features

The AD7466 / AD7467 / AD7468 are 12-/10-/8-bit, high speed, low power, successive approximation analog-to-digital converters (ADCs), respectively. The parts operate from a single 1.6 V to 3.6 V power supply and feature throughput rates up to 200 kSPS with low power dissipation. The parts contain a low noise, wide bandwidth track-and-hold amplifier, which can handle input frequencies in excess of 3 MHz.

The conversion process and data acquisition are controlled using CS and the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS, and the conversion is also initiated at this point. There are no pipeline delays associated with the part.

The reference for the part is taken internally from VDD. This allows the widest dynamic input range to the ADC. Thus, the analog input range for the part is 0 V to VDD. The conversion rate is determined by the SCLK.

PRODUCT HIGHLIGHTS

  • Specified for supply voltages of 1.6 V to 3.6 V
  • 12-, 10-, and 8-bit ADCs in SOT-23 and MSOP packages
  • High throughput rate with low power consumption. Power consumption in normal mode of operation at 100 kSPS and 3 V is 0.9 mW maximum
  • Flexible power/serial clock speed management. The conversion rate is determined by the serial clock, allowing the conversion time to be reduced through increases in the serial clock speed. Automatic power-down after conversion allows the average power consumption to be reduced when in power-down. Current consumption is 0.1 μA maximum and 8 nA typically when in power-down
  • Reference derived from the power supply
  • No pipeline delay
  • The part features a standard successive approximation ADC with accurate control of conversions via a CS input

APPLICATIONS

  • Battery-powered systems
  • Medical instruments
  • Remote data acquisition
  • Isolated data acquisition

AD7466
1.6 V Micro-Power 12-Bit ADC
AD7466/AD7467/AD7468 Functional Block Diagram AD7466/AD7467/AD7468 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 2
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
AD8510 PRODUCTION

Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Single Operational Amplifier

Voltage References 4
REF191 PRODUCTION 2.048V, Precision Micropower, Low Dropout, Low Voltage Reference
ADR3420 PRODUCTION Micro-Power, High-Accuracy 2.048V Voltage Reference
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7466

AD7466 Evaluation Board

Product Details

The EVAL-AD7466CBZ is a fully featured evaluation kit for the AD7466. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board. This Evaluation board can be used to evaluate the AD7467 and AD7468 generics also, however you will need to order the parts separately to put on the board.

EVAL-AD7466
AD7466 Evaluation Board

Reference Designs

Software-Calibrated RF Power Measurement System
CN0178 Circuits from the lab

Software-Calibrated, 50 MHz to 9 GHz, RF Power Measurement System

Features and Benefits

  • Wideband frequency range from 50MHz to 9GHz
  • 65 dB dynamic range
  • Calculates crest factor, RMS, and peak signal levels
CN0178
Software-Calibrated, 50 MHz to 9 GHz, RF Power Measurement System
Software-Calibrated RF Power Measurement System

Latest Discussions

Recently Viewed