AD7383
PRODUCTIONDual, Simultaneous Sampling, 16-Bit, 4 MSPS, SAR ADCs, Pseudo Differential Input
- Part Models
- 2
- 1ku List Price
- Starting From $17.72
Overview
- Dual 16-bit/14-bit ADC family
- Dual simultaneous sampling
- Pseudo differential analog inputs
- 4 MSPS throughput conversion rate
- SNR (typical)
- 87.5 dB, VREF = 3.3 V external for 16-bit AD7383
- 83.5 dB, VREF = 3.3 V external for 14-bit AD7384
- 93.4 dB with RES = 1 and OSR = 8
- On-chip oversampling function
- Resolution boost function
- INL error (maximum)
- 2.5 LSBs for 16-bit AD7383
- 1.0 LSB for 14-bit AD7384
- 2.5 V internal reference
- High speed serial interface
- −40°C to +125°C operation
- 16-lead LFCSP, 3 mm × 3 mm
- Alert function
The 16-bit AD7383 and the 14-bit AD7384 are a pin-compatible family of dual simultaneous sampling, high speed, low power, successive approximation register (SAR), analog-to-digital converters (ADCs) that operate from a 3.0 V to 3.6 V power supply and feature throughput rates up to 4 MSPS. The analog input type is pseudo differential and is sampled and converted on the falling edge of CS.
Integrated on-chip oversampling blocks improve dynamic range and reduce noise at lower bandwidths. A buffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used.
The conversion process and data acquisition use standard control inputs that allow simple interfacing to microprocessors or digital signal processors (DSPs). The devices are compatible with 1.8 V, 2.5 V, and 3.3 V interfaces, using a separate logic supply.
The AD7383 and the AD7384 are available in a 16-lead lead frame chip scale package (LFCSP) with operation specified from −40°C to +125°C.
Multifunction pin names may be referenced by their relevant function only.
PRODUCT HIGHLIGHTS
- Dual simultaneous sampling and conversion with two complete ADC functions.
- Pin-compatible product family.
- High 4 MSPS throughput rate.
- Space saving 3 mm × 3 mm LFCSP.
- Integrated oversampling block to increase dynamic range, reduce noise, and reduce SCLK speed requirements.
- Pseudo differential analog inputs.
- Small sampling capacitor reduces amplifier drive burden.
APPLICATIONS
- Motor control position feedback
- Motor control current sense
- Sonar
- Power quality
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- I and Q demodulation
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Device Drivers 1
Analog Dialogue 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7383BCPZ-RL | 16-Lead LFCSP (3mm x 3mm x 0.75mm w/ EP) | ||
| AD7383BCPZ-RL7 | 16-Lead LFCSP (3mm x 3mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 3 | ||
| ADP166 | PRODUCTION | Very Low Quiescent Current, 150 mA, LDO Regulator |
| ADP7104 | RECOMMENDED FOR NEW DESIGNS | 20 V, 500 mA, Low Noise, CMOS LDO |
| ADP7182 | RECOMMENDED FOR NEW DESIGNS | –28 V, −200 mA, Low Noise, Linear Regulator |
| Operational Amplifiers (Op Amps) 4 | ||
| ADA4805-2 | RECOMMENDED FOR NEW DESIGNS | Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier |
| ADA4807-2 | RECOMMENDED FOR NEW DESIGNS |
3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier |
| ADA4896-2 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
| ADA4807-1 | RECOMMENDED FOR NEW DESIGNS |
3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier |
| RF Amplifiers 1 | ||
| ADA4940-2 | PRODUCTION | Ultralow Power, Low Distortion ADC Driver |
| Voltage References 2 | ||
| ADR4533 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 3.3V Voltage Reference |
| ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
Tools & Simulations
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open Tool