AD712

NOT RECOMMENDED FOR NEW DESIGNS

Precision, Low Cost, High Speed, BiFET Dual Op Amp

Viewing:

Part Details

  • Enhanced replacement for LF412 and TL082
  • AC performance
    • Settles to ±0.01% in 1.0 μs
    • 16 V/μs minimum slew rate (AD712J)
    • 3 MHz minimum unity-gain bandwidth (AD712J)
  • DC performance
    • 200 V/mV minimum open-loop gain (AD712K)
    • Surface mount available in tape and reel in accordance with the EIA-481A standard
    • MIL-STD-883B parts available
    • Single version available: AD711
    • Quad version: AD713
    • Available in PDIP, SOIC_N, and CERDIP packages

AD712-EP supports defense and aerospace applications (AQEC standard)

  • Download AD712-EP Data Sheet (pdf)
  • Military temperature range  (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/11603 DSCC Drawing Number
AD712
Precision, Low Cost, High Speed, BiFET Dual Op Amp
AD712 Functional Block Diagram AD712 Pin Configuration AD712 Pin Configuration AD712 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4000-2 PRODUCTION Dual, Low Cost, Precision JFET Input Operational Amplifier
ADA4610-2 RECOMMENDED FOR NEW DESIGNS Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD712

AD712 SPICE Macro Models 5

  • AD712 SPICE Macro Model Rev. B, 4/92
  • AD712A SPICE Macro Model Rev. B, 4/92
  • AD712B SPICE Macro Model Rev. B, 4/92
  • AD712C SPICE Macro Model Rev. B, 4/92
  • AD712J SPICE Macro Model Rev. B, 4/92
  • Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

Recently Viewed