AD660
PRODUCTIONMonolithic 16-Bit Serial/Byte DACPORT
- Part Models
- 8
- 1ku List Price
- Starting From $41.84
Overview
- Complete 16-Bit D/A Function
On-Chip Output Amplifier
On-Chip Buried Zener Voltage Reference - ±1LSB Integral Linearity
- 15-Bit Monotonic over Temperature
- Microprocessor Compatible
Serial or Byte Input
Double Buffered Latches
Fast (40 ns) Write Pulse
- Asynchronous Clear (to 0 V) Function
- Serial Output Pin Facilitates Daisy Chaining
- Unipolar or Bipolar Output
- Low Glitch: 15 nV-s
- Low THD+N: 0.009%
The AD660 DACPORT® is a complete 16-bit monolithic digital-to-analog converter with an on-board voltage reference, double-buffered latches, and an output amplifier. It is manufactured on the Analog Devices, Inc., BiMOS II process. This process allows the fabrication of low power CMOS logic functions on the same chip as high precision bipolar linear circuitry.
The AD660 has an extremely flexible digital interface. Data can be loaded into the AD660 in serial mode or as two 8-bit bytes. This is made possible by two digital input pins that have dual functions. The serial mode input format is pin selectable to be MSB or LSB first. The serial output pin allows the user to daisy-chain several AD660 devices by shifting the data through the input latch into the next DAC, thus minimizing the number of control lines required to SIN, CS and LDAC. The byte mode input format is also flexible in that the high byte or low byte data can be loaded first. The double buffered latch structure eliminates data skew errors and provides for simultaneous updating of DACs in a multiDAC system.
The AD660 is available in five grades. AN and BN versions are specified from −40°C to +85°C and are packaged in a 24-lead300 mil plastic DIP. AR and BR versions are also specified from −40°C to +85°C and are packaged in a 24-lead SOIC. The SQ version is packaged in a 24-lead 300 mil CERDIP package and is also available compliant to MIL-STD-883. Refer to the AD660SQ/883B military data sheet for specifications and test conditions.
PRODUCT HIGHLIGHTS
- The AD660 is a complete 16-bit DAC, with a voltage reference, double-buffered latches, and an output amplifier on a single chip.
- The internal buried Zener reference is laser trimmed to 10.000 V with a ±0.1% maximum error and a temperature drift performance of ±15 ppm/°C. The reference is available for external applications.
- The output range of the AD660 is pin programmable and can be set to provide a unipolar output range of 0 V to 10 V or a bipolar output range of −10 V to +10 V. No external components are required.
- The AD660 is both dc and ac specified. DC specifications include ±1 LSB INL and ±1 LSB DNL errors. AC specifications include 0.009% THD + N and 83 dB SNR.
- The double-buffered latches on the AD660 eliminate data skew errors and allow simultaneous updating of DACs in multiDAC applications.
- The clear function can asynchronously set the output to 0 V regardless of whether the DAC is in unipolar or bipolar mode.
- The output amplifier settles within 10 μs to ±½ LSB for a full-scale step and within 2.5 μs for a 1 LSB step over temperature. The output glitch is typically 15 nV-s when a full-scale step is loaded.
Data Sheet, Rev. B, 6/08
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-9463301MLA | 24 ld CerDIP(300 Mil) | ||
| AD660ANZ | 24-Lead PDIP | ||
| AD660ARZ | 24-Lead SOIC (Wide) | ||
| AD660ARZ-REEL | 24-Lead SOIC (Wide) | ||
| AD660BNZ | 24-Lead PDIP | ||
| AD660BRZ | 24-Lead SOIC (Wide) | ||
| AD660BRZ-REEL | 24-Lead SOIC (Wide) | ||
| AD660SQ | 24-Lead CerDIP (Narrow 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2025 - 25_0083 Qualification of Wafer Fabrication Site at Analog Devices Camas WA for BIMOS Products |
||
| 5962-9463301MLA | ||
| AD660ANZ | PRODUCTION | |
| AD660ARZ | PRODUCTION | |
| AD660ARZ-REEL | PRODUCTION | |
| AD660BNZ | PRODUCTION | |
| AD660BRZ | PRODUCTION | |
| AD660BRZ-REEL | PRODUCTION | |
| AD660SQ | ||
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-9463301MLA | ||
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| 5962-9463301MLA | ||
| AD660SQ | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-9463301MLA | ||
| AD660SQ | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-9463301MLA | ||
| AD660SQ | ||
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD660ANZ | PRODUCTION | |
| AD660BNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD660ARZ | PRODUCTION | |
| AD660ARZ-REEL | PRODUCTION | |
| AD660BRZ | PRODUCTION | |
| AD660BRZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5570 | PRODUCTION | True Accuracy, 16-Bit ±12 V/±15 V, Serial Input Voltage Output D/A Converter |
| AD5760 | PRODUCTION | Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Output DAC |
| AD5780 | PRODUCTION | System Ready, 18-Bit ±1 LSB INL, Voltage Output DAC |
| AD5761R | PRODUCTION | Multiple Range, 16-Bit, Bipolar Voltage Output DACs with 2 PPM/⁰C Reference |
| AD5541A | PRODUCTION | 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC in 8-lead 3 mm × 3 mm LFCSP |
| AD5542A | PRODUCTION | 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit nanoDAC™ in 10-lead LFCSP, 16-lead 3 mm x 3 mm LFCSP, and 16-lead TSSOP |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget ToolLatest Discussions
No discussions on AD660 yet. Have something to say?
Start a Discussion on EngineerZone®