AD5932

PRODUCTION

Programmable Frequency Scan Waveform Generator

Viewing:

Overview

  • Programmable frequency profile
    • No external components necessary
  • Output frequency up to 25 MHz
  • Preprogrammable frequency profile minimizes number of DSP/microcontroller writes
  • Sinusoidal/triangular/square wave outputs
  • Automatic or single pin control of frequency stepping
  • Power-down mode: 20 μA
  • Power supply: 2.3 V to 5.5 V
  • Automotive temperature range: −40°C to +125°C
  • 16-lead, Pb-free TSSOP
AD5932
Programmable Frequency Scan Waveform Generator
AD5932-fbl AD5932 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 23

Technical Articles 21

Product Highlight 1

Frequently Asked Questions 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

eval board
EVAL-AD5932

AD5932 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD5932
  • USB cable for PC connection
  • Can be powered entirely from USB port
  • Various linking options
  • PC software for control of AD5932
  • On-board patchwork area

Product Details

The EVAL-AD5932EBZ is a full-featured evaluation board for the AD5932 programmable single-scan waveform generator. The evaluation board interfaces to the USB port of a PC. It is possible to power the entire board using the USB port. Software is available with the EVAL-AD5932EBZ, allowing users to easily program the AD5932.


The AD5932 evaluation board includes a 50 MHz oscillator that provides the MCLK for the AD5932. The user can remove this oscillator, if required, and drive the AD5932 with a different clock oscillator or an external clock source via a SMB connector.


EVAL-AD5932
AD5932 Evaluation Board
EVAL-AD5932EBZANGLE-web EVAL-AD5932EBZBOTTOM-web EVAL-AD5932EBZTOP-web

Latest Discussions

Recently Viewed