Overview
Features and Benefits
- Full-featured evaluation board for the AD5932
- USB cable for PC connection
- Can be powered entirely from USB port
- Various linking options
- PC software for control of AD5932
- On-board patchwork area
Product Details
The EVAL-AD5932EBZ is a full-featured evaluation board for the AD5932 programmable single-scan waveform generator. The evaluation board interfaces to the USB port of a PC. It is possible to power the entire board using the USB port. Software is available with the EVAL-AD5932EBZ, allowing users to easily program the AD5932.
The AD5932 evaluation board includes a 50 MHz oscillator that provides the MCLK for the AD5932. The user can remove this oscillator, if required, and drive the AD5932 with a different clock oscillator or an external clock source via a SMB connector.