AD548

NOT RECOMMENDED FOR NEW DESIGNS

Precision, Low Power BiFET Op Amp

Viewing:

Part Details

  • Enhanced Replacement for LF441 and TL061
  • DC Performance:
    200 µA max Quiescent Current
    2 µVp-p Noise, 0.1 Hz to 10 Hz
  • AC Performance:
    1.8 V/µs Slew Rate
    1 MHz Unity Gain Bandwidth
  • See datasheet for additional features
AD548
Precision, Low Power BiFET Op Amp
AD548 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

Recently Viewed