AD537

NOT RECOMMENDED FOR NEW DESIGNS

Integrated Circuit Voltage-to-Frequency Converter

Viewing:

Overview

  • Low Cost A-D Conversion
  • Versatile Input Amplifier
    Positive or Negative Voltage Modes
    Negative Current Mode
    High Input Impedance, Low Drift
  • Single Supply, 5 V to 36 V
  • Linearity: ±0.05% FS
  • Low Power: 1.2 mA Quiescent Current
  • Full-Scale Frequency up to 100 kHz
  • 1.00 V Reference
  • Thermometer Output (1 mV/K)
  • F-V Applications
  • MIL-STD-883 Compliant Versions Available

The AD537 is a monolithic V-F converter consisting of an input amplifier, a precision oscillator system, an accurate internal reference generator and a high current output stage. Only a single external RC network is required to set up any full-scale (F.S.) frequency up to 100 kHz and any F.S. input voltage up to ±30 V. Linearity error is as low as ±0.05% for 10 kHz F.S., and operation is guaranteed over an 80 dB dynamic range. The overall temperature coefficient (excluding the effects of external components) is typically ±30 ppm/°C. The AD537 operates from a single supply of 5 V to 36 V and consumes only 1.2 mA quiescent current.

A temperature-proportional output, scaled to 1.00 mV/K, enables the circuit to be used as a reliable temperature-to-frequency converter; in combination with the fixed reference output of 1.00 V, offset scales such as 0°C or 0°F can be generated.

The low drift (1µV/°C typ) input amplifier allows operation directly from small signals (e.g., thermocouples or strain gages) while offering a high (250 M(Ω) input resistance. Unlike most V-F converters, the AD537 provides a square-wave output, and can drive up to 12 TTL loads, LEDs, very long cables, etc.

The excellent temperature characteristics and long-term stability of the AD537 are guaranteed by the primary bandgap reference generator and the low T.C. silicon chromium thin film resistors used throughout.

The device is available in either a TO-116 ceramic DIP or a TO-100 metal can; both are hermetically sealed packages.

The AD537 is available in three performance/temperature grades; the J and K grades are specified for operation over the 0°C to +70°C range while the AD537S is specified for operation over the extended temperature range, -55°C to +125°C.

PRODUCT HIGHLIGHTS

  1. The AD537 is a complete V-F converter requiring only an external RC timing network to set the desired full-scale frequency and a selectable pull-up resistor for the open collector output stage. Any full-scale input voltage range from 100 mV to 10 volts (or greater, depending on +VS) can be accommodated by proper selection of timing resistor. The full-scale frequency is then set by the timing capacitor from the simple relationship, f = V/10RC.
  2. The power supply requirements are minimal, only 1.2 mA quiescent current is drawn from a single positive supply from 4.5 volts to 36 volts. In this mode, positive inputs can vary from 0 volts (ground) to (+Vs - 4) volts. Negative inputs can easily be connected for below ground operation.
  3. F-V converters with excellent characteristic are also easy to build by connecting the AD537 in a phase-locked loop. Application particulars are shown in Figure 6.
  4. The versatile open-collector NPN output stage can sink up to 20 mA with a saturation voltage less than 0.4 volts. The Logic Common terminal can be connected to any level between ground (or -V) and 4 volts below +Vs. This allows easy direct interface to any logic family with either positive or negative logic levels.
  5. The AD537 is available in versions compliant with MIL STD-883. Refer to the Analog Devices Military Product Databook or current AD537/883B data sheet for detailed specifications.

AD537
Integrated Circuit Voltage-to-Frequency Converter
AD537 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed