MAX40201

RECOMMENDED FOR NEW DESIGNS

Dual-Channel, 0V to 76V Current-Sense Amplifier

Best Current Sense Amp Combination of Wide Voltage Range, Tiny Size and High Precision

Viewing:

Overview

  • 0V to 76V Input Common Mode
  • Low 12µV (max) Input Offset Voltage
  • Low 0.1% (max) Gain Error
  • Gain Options
    • G = 25V/V (MAX40201T)
    • G = 50V/V (MAX40201F)
    • G = 100V/V (MAX40201H)
    • G = 200V/V (MAX40201W)
  • 1.3mm x 2mm 8-Bump WLP and 8-Pin μMAX Packages

The MAX40201 dual-channel, high-side, current-sense amplifier has VOS of less than 12µV (max) and gain error of less than 0.1% (max). The outputs of the MAX40201 are voltage outputs capable of swinging to a few tens of millivolts of the VDD rail and ground.

The MAX40201 features an input common-mode voltage range from 0V to 76V with 80kHz of small-signal bandwidth, which makes it ideal for interfacing with a SAR ADC for multichannel multiplexed data acquisition systems.

The MAX40201 operates over the -40°C to +125°C temperature range. The MAX40201 is offered in 8-bump wafer-level package (WLP) and 8-pin μMAX® package.

Mobile App

Applications

  • Base Stations and Communication Equipment
  • Industrial Control and Automation
  • Power Management Systems
  • Server Backplanes

MAX40201
Dual-Channel, 0V to 76V Current-Sense Amplifier
MAX40201 Simplified Functional Diagram MAX40201 Typical Operating Circuit MAX40201 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 3
MAX44285 PRODUCTION Dual-Channel, High-Precision, High-Voltage, Current-Sense Amplifier
MAX40010 PRODUCTION 76V Precision, High-Voltage, Current-Sense Amplifier
MAX4080 PRODUCTION 76V, High-Side, Current-Sense Amplifiers with Voltage Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX40201EVKIT

Evaluation Kit for the MAX40201

Features and Benefits

  • Precision Real-Time Current Monitoring
  • 0V to +76V Input Common-Mode Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40201 evaluation kit (EV kit) provides a proven design to evaluate the MAX40201 dual-channel, high-precision, high-voltage, current-sense amplifier. This EV kit demonstrates the MAX40201 in an ultra-small, 1.3mm x 2mm, 8-bump wafer-level package (WLP).

The EV kit PCB comes with a MAX40201WAWA+ installed, which is the 200V/V gain version. Other gain options are available. Contact the factory for the pin-compatible MAX40201TAWA+ (G = 25V/V), MAX40201FAWA+ (G = 50V/V), and MAX40201HAWA+ (G = 100V/V).

Applications

  • Base Stations and Communication Equipment
  • Industrial Control and Automation
  • Power Management Systems
  • Server Backplanes

MAX40201EVKIT
Evaluation Kit for the MAX40201
MAX40201EVKIT: Board Photo

Latest Discussions

No discussions on MAX40201 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed