Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Precision Real-Time Current Monitoring
- 0V to +76V Input Common-Mode Range
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX40201 evaluation kit (EV kit) provides a proven design to evaluate the MAX40201 dual-channel, high-precision, high-voltage, current-sense amplifier. This EV kit demonstrates the MAX40201 in an ultra-small, 1.3mm x 2mm, 8-bump wafer-level package (WLP).
The EV kit PCB comes with a MAX40201WAWA+ installed, which is the 200V/V gain version. Other gain options are available. Contact the factory for the pin-compatible MAX40201TAWA+ (G = 25V/V), MAX40201FAWA+ (G = 50V/V), and MAX40201HAWA+ (G = 100V/V).
Applications
- Base Stations and Communication Equipment
- Industrial Control and Automation
- Power Management Systems
- Server Backplanes
Applicable Parts
Documentation & Resources
-
MAX40201EVKIT: Evaluation Kit for the MAX40201 Data Sheet (Rev. 1)11/25/2020PDF425K
-
MAX40201EVKIT ODB File - Design Files11/22/2023TGZ2M