LTM4702
RECOMMENDED FOR NEW DESIGNS16VIN, 8A Ultralow Noise Silent Switcher 3 μModule Regulator
- Part Models
- 3
- 1ku List Price
- Starting From $12.51
Overview
- Complete Solution in <1cm2 (Single-Sided PCB) or 0.5cm2 (Dual-Sided PCB)
- Low Noise Silent Switcher 3 Architecture
- Ultralow EMI Emissions
- Ultralow RMS Noise (10Hz to 100kHz): 8μVRMS
- ±1.5% Maximum Total DC Output Voltage Error Over Line, Load, and Temperature
- Input Voltage Range: 3V to 16V
- Output Voltage Range: 0.3V to 5.7V
- 8A Maximum Continuous Output Current
- Adjustable and Synchronizable: 300kHz to 3MHz
- Current Mode Control, Fast Transient Response
- Forced Continuous Mode (FCM) Capability
- Multiphase Parallel with Current Sharing
- Programmable Power Good
- 6.25mm × 6.25mm × 5.07mm BGA Package
The LTM4702 is a complete 8A step-down Silent Switcher® 3 μModule® regulator in a tiny 6.25mm × 6.25mm × 5.07mm BGA package. Included in the package are the switching controller, the power MOSFETs, an inductor, and support components. Operating over an input voltage range of 3V to 16V, the LTM4702 supports an output range of 0.3V to 5.7V. A single resistor sets the output voltage, providing unity gain operation over the output range and resulting in virtually constant output noise independent of the output voltage. Only bulk input and output capacitors are needed to finish the design.
The LTM4702 employs Silent Switcher 3 architecture with internal hot loop bypass capacitors to achieve both low EMI and high efficiency. Also, the LTM4702 has an ultralow noise architecture to obtain exceptional low-frequency (<100kHz) output noise. These low EMI and low noise features make the LTM4702 ideal for high current and noise-sensitive applications, which benefit from the high efficiency of a synchronous switching regulator.
The LTM4702 is available with SnPb or RoHS-compliant terminal finish.
Applications
- Telecom, Networking, and Industrial Equipment
- RF Power Supplies: PLLs, VCOs, Mixers, LNAs, PAs
- Low Noise Instrumentation
- High Speed/High Precision Data Converters
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Video 1
Brochure 2
Book & eBook 1
Rarely Asked Question 1
Analog Dialogue 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4702EY#PBF | CSP_BGA | ||
| LTM4702IY | 49-Lead BGA (6.25mm x 6.25mm x 5.02mm) | ||
| LTM4702IY#PBF | 49-Ball Chip Scale Package Ball Grid Array [CSP_BGA] |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 15, 2023 - 23_0230 Notification of Qualification of Die Thickness Update for LTM4702 |
||
| LTM4702EY#PBF | PRODUCTION | |
| LTM4702IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTM4702
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTM4702
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.