LTC5593

PRODUCTION

Dual 2.3GHz to 4.5GHz High Dynamic Range Downconverting Mixer

Viewing:

Overview

  • Conversion Gain: 8.5dB at 2500MHz
  • IIP3: 27.7dBm at 2500MHz
  • Noise Figure: 9.5dB at 2500MHz
  • 15.9dB NF Under 5dBm Blocking
  • High Input P1dB
  • 52dB Channel Isolation at 2500MHz
  • 3.3V Supply, 1.3W Power Consumption
  • Low Power Mode for 0.8W Consumption
  • Independent Channel Shutdown Control
  • 50Ω Single-Ended RF and LO Inputs
  • LO Input Matched In All Modes
  • 0dBm LO Drive Level
  • –40°C to 105°C Operation
  • Small QFN (5mm × 5mm) Package and Solution Size
LTC5593
Dual 2.3GHz to 4.5GHz High Dynamic Range Downconverting Mixer
LTE Diversity Receiver Wideband Conversion Gain, IIP3 and NF vs IF Frequency  (LTC5593 Only, Measured on Evaluation Board) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2155-14 PRODUCTION Dual 14-Bit 170Msps ADCs
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
RF Amplifiers 2
LTC6417 LAST TIME BUY 1.6GHz Low Noise High Linearity Differential Buffer/16-Bit ADC Driver with Fast Clamp
LTC6420-20 LAST TIME BUY Dual Matched 1.8GHz Differential Amplifiers/ADC Drivers
Variable Gain Amplifiers (VGA) 1
LT5554 PRODUCTION Broadband Ultra Low Distortion 7-Bit Digitally Controlled VGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1710A-D

LTC5593 | Dual 2.3GHz to 4.5GHz High Dynamic Range Downconverting Mixer Demo Circuit.IF=190MHz, +/-30MHz BW

Product Details

DC1710A-D: Demo Board for the LTC5593 Dual 2.3GHz to 4.5GHz High Dynamic Range Downconverting Mixer.


 


DC1710A-D
LTC5593 | Dual 2.3GHz to 4.5GHz High Dynamic Range Downconverting Mixer Demo Circuit.IF=190MHz, +/-30MHz BW
DC1710A-B - Schematic

Latest Discussions

Recently Viewed