LTC4263

PRODUCTION

Single IEEE 802.3af Compliant PSE Controller with Internal Switch

Viewing:

Overview

  • IEEE 802.3af Compliant
  • Operation from a Single 48V Supply
  • Fully Autonomous Operation without Microcontroller
  • Internal MOSFET with Thermal Protection
  • Power Management Works Across Multiple Ports with Simple RC Network
  • Precision Inrush Control with Internal Sense Resistor
  • Powered Device (PD) Detection and Classification
  • AC and DC Disconnect Sensing
  • Robust Short-Circuit Protection
  • Pin-Selectable Detection Back-off for Midspan PSEs
  • Classification Dependent ICUT Current Threshold
  • LED Driver Indicates Port On and Blinks Status Codes
  • Available in 14-Pin SO and 4mm × 3mm DFN Packages
LTC4263
Single IEEE 802.3af Compliant PSE Controller with Internal Switch
Single-Port Fully Autonomous PSE Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power-over-Ethernet (PoE) Controllers 2
LTC4274A/LTC4274C Single PoE/PoE+/LTPoE++ PSE Controller
LTC4274 PRODUCTION Single PoE+ PSE Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC981A/B

LTC4263 DC981A Midspan Demo Board with DC981B Endspan Plugin

Product Details

DC981A/B: Demo Board for the LTC4263 Single IEEE 802.3af Compliant PSE Controller with Internal Switch.

DC981A/B
LTC4263 DC981A Midspan Demo Board with DC981B Endspan Plugin
DC981A-B Demo Board DC981A-B Demo Board DC981A-B Demo Board DC981A-B Demo Board DC981A-B Demo Board DC981A-981B Application Circuit DC981A-981B Application Circuit DC981A-981B Application Circuit DC981A-981B Application Circuit EA Certified 3

Latest Discussions

Recently Viewed