LTC4162-L

RECOMMENDED FOR NEW DESIGNS

35V/3.2A Multi-Cell Lithium-Ion Step-Down Battery Charger with PowerPath and I2C Telemetry

Viewing:

Overview

  • Li-Ion/Polymer Battery Charger with Termination
  • Wide Charging Input Voltage Range: 4.5V to 35V
  • High Efficiency Synchronous Operation
  • 16-Bit Digital Telemetry System Monitors VBAT, IBAT, RBAT, TBAT, TDIE, VIN, IIN, VOUT
  • Charges 1-8 Lithium-Ion/Polymer Cells
  • Input Undervoltage Charge Current Limit Loop
  • Input MPPT for Solar Panel Inputs
  • Input Current Limit Prioritizes System Load Output
  • Low Loss PowerPath
  • Instant-On Operation with Discharged or Missing Battery
  • JEITA Temperature Controlled Charging
  • Pin Compatible with LiFePO4 and SLA Versions

The LTC4162-L is an advanced monolithic synchronous step-down switching battery charger and PowerPath manager that seamlessly manages power distribution between input sources such as wall adapters, backplanes, solar panels, etc., and a rechargeable Lithium-Ion/Polymer battery.

A high resolution measurement system provides extensive telemetry information for circuit voltages, currents, battery resistance and temperature which can all be read back over the I2C port. The I2C port can also be used to configure many charging parameters including charging voltages and currents, termination algorithms and numerous system status alerts.

The LTC4162-L can charge Lithium-Ion cell stacks from 1 cell to 8 cells with as much as 3.2A of charge current.

The power path topology decouples the output voltage from the battery allowing a portable product to start up instantly under very low battery voltage conditions.

The LTC4162-L is available in a thermally enhanced 28-pin 4mm × 5mm × 0.75mm QFN surface mount package.

LTC4162-L
35V/3.2A Multi-Cell Lithium-Ion Step-Down Battery Charger with PowerPath and I2C Telemetry
LTC4162-L Application Circuit LTC4162-L Pin Configuration LTC4162-L Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

Multi Chemistry Battery Charger Evaluation Software

 


Tools & Simulations

LTC4162 Software Development Kit

Open Tool

Design Tool 1


Evaluation Kits

eval board
DC2038A

LTC4162 Demo Board | 35V/3.2A Multi-Cell Step-Down Battery Charger with PowerPath and I2C Telemetry

Product Details

Demonstration circuit 2038A shows the LTC4162 multicell step-down battery charger with PowerPathand I2C telemetry operating with a configurable chemistry and cell count. The LTC4162 supports up to eight cells for Li-Ion, nine cells for LiFePO4, and 6V, 12V, 18V, or 24V lead-acid batteries. Programmable and fully autonomous charge algorithms can be chosen for each of the chemistries.

The DC2038A is populated with one of the six adjustable LTC4162 variants, each suited to a specific battery chemistry and default MPPT enabled state. For more information, refer to the DC2038A demo manual.

eval board
DC2654A

USB-C Power Delivery Manager Daughter Board

Product Details

Demonstration circuit 2654A features the EZ-PD CCG3  USB Type-C Port Controller IC designed by Cypress  Semiconductor. This product is a daughter board meant to interface with some of Analog Devices’ power product demonstration circuits in order to demonstrate their compatibility with the USB Type-C Power Delivery specification.

The default program for this board negotiates a USB Power Delivery profile and chooses the highest voltage advertised by the power adapter plugged into the board, then turns on the power switches to power the main PCB through the banana plugs for a low-impedance connection. Any required digital information is passed between boards through header J3.

DC2038A
LTC4162 Demo Board | 35V/3.2A Multi-Cell Step-Down Battery Charger with PowerPath and I2C Telemetry
LTC4162 DC2038A Application Circuit DC2038A Application Circuit DC2038A Performance Graph
DC2654A
USB-C Power Delivery Manager Daughter Board
DC2654A Evaluation Board DC2654A Evaluation Board

Latest Discussions

No discussions on LTC4162-L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed