LTC3733

PRODUCTION

3-Phase, Buck Controllers for AMD CPUs

Viewing:

Overview

  • 3-Phase Controller with Onboard MOSFET Drivers
  • Current Mode Control Ensures Current Sharing
  • Differential Amplifier Accurately Senses VOUT
  • ±5% Output Current Matching Optimizes Thermal Performance and Size of Inductors and MOSFETs
  • Reduced Input and Output Capacitance
  • Supports Active Voltage Positioning
  • VID Programmable Output Voltage from 0.8V to 1.55V (AMD Opteron CPU)
  • 6-Phase, 90A to 120A Operation
  • Output Power Good Indicator with Adaptive Blanking
  • 210kHz to 530kHz Per Phase, PLL, Fixed Frequency
  • Synchronizable (LTC3733-1)
  • PWM, Stage Shedding or Burst Mode® Operation
  • OPTI-LOOP® Compensation Minimizes COUT
  • Adjustable Soft-Start Current Ramping
  • Short-Circuit Shutdown Timer with Defeat Option
  • No_CPU Detection
  • 36-Lead Narrow SSOP and 38-Lead (5mm × 7mm) QFN
LTC3733
3-Phase, Buck Controllers for AMD CPUs
Figure 1. High Current Triple Phase Step-Down Converter Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3733
  • LTC3733-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC648A

LTC3733CG Demo Board | 3-Phase, AMD Hammer Processor Power Supply, VIN = 7V to 21V, VOUT = 0.8V to 1.55V @ 65A

Product Details

Demonstration circuit 648 is a high current step-down PolyPhaseTM supply featuring the LTC3733 three-phase synchronous buck controller. It provides high performance power solutions for AMD OpteronTM and AthlonTM 64 processors. The switching frequency range of the LTC3733 is 210kHz to 530kHz. The input supply voltage range is 7V to 21V and the nominal VID programmable output voltage is 0.8V-1.55V. The demo board can supply 65A of output current.

DC648A
LTC3733CG Demo Board | 3-Phase, AMD Hammer Processor Power Supply, VIN = 7V to 21V, VOUT = 0.8V to 1.55V @ 65A
DC648A - Schematic

Latest Discussions

No discussions on LTC3733 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed