Overview
Product Details
Demonstration circuit 648 is a high current step-down PolyPhaseTM supply featuring the LTC3733 three-phase synchronous buck controller. It provides high performance power solutions for AMD OpteronTM and AthlonTM 64 processors. The switching frequency range of the LTC3733 is 210kHz to 530kHz. The input supply voltage range is 7V to 21V and the nominal VID programmable output voltage is 0.8V-1.55V. The demo board can supply 65A of output current.
Applicable Parts
Documentation & Resources
-
DC648A - Schematic9/24/2009PDF220K
-
DC648A - Demo Manual9/24/2009PDF494K
-
DC648A - Design File9/24/2009ZIP2M