ICL7665

PRODUCTION

µP Voltage Monitor with Dual Over/Undervoltage Detection

Microprocessor Voltage Monitor with Dual Over/Undervoltage Detection

Viewing:

Overview

  • µP Over/Undervoltage Warning
  • Improved Second Source
  • Dual Comparator with Precision Internal Reference
  • 3µA Operating Current
  • 2% Threshold Accuracy (ICL7665A)
  • 1.6V to 16V Supply Voltage Range
  • On-Board Hysteresis Outputs
  • Externally Programmable Trip Points
  • Monolithic, Low-Power CMOS Design

The ICL7665 warns microprocessors (µPs) of overvoltage and undervoltage conditions. It draws a typical operating current of only 3µA. The trip points and hysteresis of the two voltage detectors are individually programmed via external resistors to any voltage greater than 1.3V. The ICL7665 will operate from any supply voltage in the 1.6V to 16V range, while monitoring voltages from 1.3V to several hundred volts. The Maxim ICL7665A is an improved version with a 2%-accurate VSET1 threshold and guaranteed performance over temperature.

The 3µA quiescent current of the ICL7665 makes it ideal for voltage monitoring in battery-powered systems. In both battery- and line-powered systems, the unique combination of a reference, two comparators, and hysteresis outputs reduces the size and component count of many circuits.

Applications

  • µP Voltage Monitoring
  • Battery-Backup Switching
  • High/Low Temperature, Pressure, Voltage Alarms
  • Low-Battery Detection
  • Over/Undervoltage Protection
  • Power Supply Fault Monitoring
  • Power-Fail and Brownout Detection

ICL7665
µP Voltage Monitor with Dual Over/Undervoltage Detection
ICL7665: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 8
MAX834 PRODUCTION Micropower, Latching Voltage Monitors in SOT23-5
MAX835 PRODUCTION Micropower, Latching Voltage Monitors in SOT23-5
MAX836 PRODUCTION 4-Pin Micropower Voltage Monitors
MAX837 PRODUCTION 4-Pin Micropower Voltage Monitors
MAX8213 PRODUCTION Five Universal Voltage Monitors, Complete µP Voltage Monitoring
MAX8214 PRODUCTION Five Universal Voltage Monitors, Complete µP Voltage Monitoring
MAX8215 PRODUCTION ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors
MAX8216 PRODUCTION ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors
Supervisory Circuits & Reset ICs 3
MAX6806 PRODUCTION Voltage Detectors
MAX6807 Obsolete Voltage Detectors
MAX6808 PRODUCTION Voltage Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ICL7665 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed