ADuM362N
RECOMMENDED FOR NEW DESIGNS5.7 kV/3.0 kV rms 6-Channel Digital Isolator
- Part Models
- 16
- 1ku List Price
- Starting From $2.15
Overview
- High common-mode transient immunity: 180 kV/μs typical
- High robustness to radiated and conducted noise
- Low propagation delay
- 6.2 ns typical (10 ns maximum) for 5 V operation
- Low dynamic power consumption, <1.65 mA/ch at 1 Mbps
- 2.25 V to 5.5 V level translation
- 150 Mbps maximum guaranteed data rate for 5 V operation
- High temperature operation: 125°C
- Safety and regulatory approvals
- DIN EN IEC 60747-17
- VIORM = 1173 V peak, SOIC_W (RW-16) (pending)
- VIORM = 636 VPEAK QSOP (RQ-16)
- UL 1577
- VISO = 5700 V rms for 1 minute, SOIC_W (RW-16)
- VISO = 3000 V rms for 1 minute, QSOP (RQ-16)
- IEC/EN/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB4943.1
- ±8 kV IEC 61000-4-2 ESD protection across isolation barrier
- HBM ESD protection on input/output pins
- ±5.5 kV SOIC_W (RW-16)
- ±8 kV QSOP (RQ-16)
- Fail-safe high (N1) or low (N0) options
- AEC-Q100 qualified for automotive applications
- 16-lead, RoHS compliant, QSOP packages
The ADuM360N/ADuM361N/ADuM362N/ADuM363N are 6-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed, complementary metal-oxide semiconductor (CMOS) and back-to-back monolithic air core transformer technology, these isolation components provide outstanding performance characteristics and meet CISPR 32/EN 55032 Class B limits at 5 Mbps. The maximum propagation delay is 10 ns with a pulse-width distortion of less than 3 ns at 5 V operation. Channel matching is tight at 3.0 ns maximum.
The ADuM360N/ADuM361N/ADuM362N/ADuM363N data channels are independent and are available in a variety of configurations with a withstand voltage rating of 3 kV rms (see Figure 28 in Data Sheet). The devices operate with the supply voltage on either side ranging from 2.25 V to 5.5 V, which provides compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier.
Two different fail-safe options are available, by which the outputs transition to a predetermined state when the input power supply is not applied.
Applications
- Serial-peripheral interface (SPI) data converter isolation
- RS-485 and controller area network with flexible data rate (CAN FD) industrial field bus isolation
- PWM controller signal isolation
- General-purpose multichannel isolation
Documentation
Data Sheet 1
User Guide 2
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM362N0BRQZ | 16-Lead QSOP | ||
| ADUM362N0BRQZ-RL7 | 16-Lead QSOP | ||
| ADUM362N0BRWZ | 16-Lead SOIC Wide | ||
| ADUM362N0BRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM362N0WBRQZ | 16-Lead QSOP | ||
| ADUM362N0WBRQZ-RL7 | 16-Lead QSOP | ||
| ADUM362N0WBRWZ | 16-Lead SOIC Wide | ||
| ADUM362N0WBRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM362N1BRQZ | 16-Lead QSOP | ||
| ADUM362N1BRQZ-RL7 | 16-Lead QSOP | ||
| ADUM362N1BRWZ | 16-Lead SOIC Wide | ||
| ADUM362N1BRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM362N1WBRQZ | 16-Lead QSOP | ||
| ADUM362N1WBRQZ-RL7 | 16-Lead QSOP | ||
| ADUM362N1WBRWZ | 16-Lead SOIC Wide | ||
| ADUM362N1WBRWZ-RL | 16-Lead SOIC Wide |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 2 | ||
| ADP7118 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
| ADP150 | PRODUCTION | Ultralow Noise, 150 mA CMOS Linear Regulator |
| Switching Regulators & Controllers 6 | ||
|
LT8606 LT8606B |
42V, 350mA Synchronous Step-Down Regulator with 2.5μA Quiescent Current | |
| LT8306 | RECOMMENDED FOR NEW DESIGNS | 60V Low IQ No-Opto Isolated Flyback Controller |
| LT3999 | PRODUCTION | Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control |
| ADuM6028 | RECOMMENDED FOR NEW DESIGNS | Low Emission, 5 kV Isolated DC-to-DC Converters |
| LT8604/LT8604C | High Efficiency 42V/120mA Synchronous Bucks | |
| LT8618/LT8618-3.3/LT8618C | High Efficiency 65V/100mA Synchronous Bucks |