Overview
Features and Benefits
- Simplified evaluation of the ADuM36xN digital isolator family
- Supports evaluation of other 6-channel iCoupler® digital isolators in 16-lead QSOP package
- Compact, easy configuration, optimized for rapid evaluation on breadboards/prototype boards
- Test points can be fitted to measure all signals
Product Details
The EVAL-ADuM36xNEBZ evaluation board supports simplified, efficient evaluation of the 3.0 kV rms ADuM36xN family of iCoupler digital isolators. The EVAL-ADuM36xNEBZ evaluation board also grants the ability to examine multiple other 16-lead QSOP iCoupler digital isolators by the unpopulated U1, U3, and U4, which provide the user with multiple JEDEC standard 16-Lead QSOP footprints and routing appropriate for the evaluation of supported devices.
The EVAL-ADuM36xNEBZ evaluation board features V shaped grooves between each component (U1 to U4) that allow the user to split the PCB into sections and examine a specific device of their choice on a breadboard or similar prototyping board for ease of use.
Power supply and input/output pins can be connected either directly to the pin header connectors or onto a prototyping board.
The EVAL-ADuM36xNEBZ evaluation board follows printed circuit board (PCB) design practices, including a ground plane on each side of the isolation barrier. No other electromagnetic interference (EMI) or noise mitigation design features are included on this board.
Full specifications for the device under test (DUT) are available in the ADuM360N/ADuM362N/ADuM363N data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-ADuM36xNEBZ evaluation board.
Getting Started
EQUIPMENT NEEDED
- Oscilloscope
- Signal generator
- 2.25 V to 5.5 V supply
- Breadboard/prototype board
Documentation & Resources
-
UG-2273: Evaluating the 3.0 kV rms ADuM362N 6-Channel Digital Isolator (Rev. PrB)11/4/2024UNDEFINEDundefined