ADRF5144

RECOMMENDED FOR NEW DESIGNS

10 W Average, Silicon SPDT, Reflective Switch, 1 GHz to 20 GHz

Viewing:

Overview

  • Wideband frequency range: 1 GHz to 20 GHz
  • Low insertion loss: 0.8 dB typical to 20 GHz
  • High isolation: 52 dB typical to 20 GHz
  • High input linearity:
    • 0.1 dB power compression (P0.1dB): 44 dBm
    • Third order intercept (IP3): >70 dBm
    • Second order intercept (IP2): 120 dBm
  • High power handling at TCASE = 85°C:
    • Insertion loss path:
      • Average: 40 dBm
      • Pulsed (>100 ns pulse width, 15% duty cycle): 43 dBm
    • Peak (≤100 ns peak duration, 5% duty cycle): 44 dBm
    • Hot-switching: 37 dBm
  • 0.1 dB RF settling time with PIN <37 dBm: 750 ns
  • No low frequency spurious
  • Positive Control Interface: CMOS/LVTTL-compatible
  • 20-lead, 3.0 mm × 3.0 mm LGA package
  • Pin compatible with ADRF5141
ADRF5144
10 W Average, Silicon SPDT, Reflective Switch, 1 GHz to 20 GHz
ADRF5144 Functional Block Diagram ADRF5144 Pin Configuration ADRF5144-CSL Pin Configuration ADRF5144-CSL Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5144

Evaluation of the ADRF5144 10 W Average, Silicon SPDT Switch, 1 GHz to 20 GHz

Features and Benefits

  • Full featured evaluation board for the ADRF5144
  • Easy connection to the test equipment
  • Thru line for calibration
  • Product Details

    The ADRF5144 is a single-pole, double-throw (SPDT) switch manufactured in the silicon process.

    The user guide describes the ADRF5144-EVALZ evaluation board, designed to simply evaluate the features and performance of the ADRF5144. A photograph of the evaluation board is shown in Figure 1 of the user guide.

    The ADRF5144 data sheet provides full specifications for the ADRF5144. Refer to the ADRF5144 data sheet with the user guide when using the ADRF5144-EVALZ.

    EVAL-ADRF5144
    Evaluation of the ADRF5144 10 W Average, Silicon SPDT Switch, 1 GHz to 20 GHz
    ADRF5141 Evaluation Board - Angle ADRF5141 Evaluation Board - Top ADRF5141 Evaluation Board - Bottom

    Latest Discussions

    Recently Viewed