ADIN1140
RECOMMENDED FOR NEW DESIGNSRobust, Industrial, Low Power 10BASE-T1S MAC-PHY
- Part Models
- 2
- 1ku List Price
- Starting From $2.47
Overview
- 10BASE-T1S IEEE Standard 802.3-2022 Compliant
- 10BASE-T1S PHY operating modes
- Point-to-point half-duplex (up to 200m)
- Multidrop configuration half-duplex (≥25m, ≥40 nodes)
- PLCA features: PLCA coordinator, burst mode, precedence mode, and multiple PLCA IDs
- MAC features
- OPEN Alliance 10BASE-T1x MAC-PHY SPI interface with cut through or store and forward operation
- Transmit priority queues with total size of 28k bytes
- 16 MAC address filters, VLAN, and EtherType filtering
- IEEE 802.1AS/IEEE 1588 support
- OPEN Alliance features topology discovery, and advanced diagnostics including PLCA diagnostics
- Safe state controller (SSC) for handling fault conditions
- Compatible with power delivery over data line
- Provides robust EMC/EMI performance
- Low cost bus interface network with no external ESD components required
- Enhanced noise immunity providing additional performance for noisy environments
- Low power consumption: maximum current of 50mA in functional modes of operation and 40μA in sleep mode
- 1.8V to 3.3V I/O logic levels with support for 5V inputs
- Junction temperature range: −40°C to +150°C
- Small package: 4mm × 4mm 24-lead LFCSP (QFN)
The ADIN1140 is a low power, high performance, single port 10BASE-T1S MAC-PHY designed for multidrop Ethernet connectivity applications.
The PHY complies with the IEEE 802.3™-2022 Ethernet standard for 10Mbps single-pair Ethernet. For point-to-point (half-duplex) configurations, the standard specifies up to 15m, but the ADIN1140 has been tested up to 200m. For multidrop configurations, the standard allows up to at least 8 nodes over 25m, while the ADIN1140 has been validated in setups with more than 40 nodes.
Physical layer collision avoidance (PLCA) is supported for improving latency and throughput performance in a half-duplex communication system. The PLCA block includes PLCA coordinator mode, burst mode, and precedence mode. Multiple PLCA IDs reduce latency as certain nodes can be prioritized using more than one transmit opportunity within a PLCA cycle.
OPEN Alliance TC10/TC14 features include:
- Sleep/Wake-up
- Topology discovery
- Advanced diagnostics including dynamic channel quality (DCQ) and signal quality index (SQI)
The ADIN1140 contains an integrated media access control (MAC) interface with 16 MAC address filters. It also supports VLAN and EtherType filtering.
Please see the Data Sheet for the full description.
APPLICATIONS
- Industrial cabinet applications
- Building automation and control
- Energy control panels
- Ethernet based zonal architectures
- Robotics connectivity
Documentation
Data Sheet 1
User Guide 2
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADIN1140BCPZ | 24-Lead LFCSP (4mm x 4mm x 0.95mm w/ EP) | ||
| ADIN1140BCPZ-RL | 24-Lead LFCSP (4mm x 4mm x 0.95mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 0
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| ADP123 | PRODUCTION | 5.5 V Input, 300 mA, Low Quiescent Current, CMOS Linear Regulator, Adjustable Output Voltage |
| Overvoltage & Overcurrent Protectors 1 | ||
| MAX17608 | PRODUCTION | 4.5V to 60V, 1A Current Limiter with OV, UV, and Reverse Protection |
| Switching Regulators & Controllers 1 | ||
|
LT8619 LT8619-5 |
60V, 1.2A Synchronous Monolithic Buck Regulator with 6μA Quiescent Current | |