Overview

Features and Benefits

  • Flexible evaluation for ADIN1140 MAC-PHY features with feather form connectivity
  • Interface directly with host PC using USB-to-SPI converter

Product Details

The industrial 10BASE-T1S MAC-PHY evaluation board (DEMOADIN114XAZ) is a platform that enables the evaluation of Analog Devices’ 10BASE-T1S MAC-PHY, which provides half-duplex 10Mbps Single Pair Ethernet (SPE) connectivity to devices compliant with the IEEE 802.3cg 10BASE-T1S Ethernet standard, which supports both multidrop and point-to-point link configurations.

The collateral support for this device includes a C-code software driver with examples that can be used as a starting point when integrating the 10BASE-T1S MAC-PHY in a larger system.

The DEMO-ADIN114XAZ evaluation board includes connectivity for external MCUs in feather board formats, such as the MAX32672FTHR and others, and connectivity to the UMFT4222EVD USB-to-SPI bridge. The board does not have an on-board MCU, to allow the user maximum flexibility across varies MCU platforms. When using the feather board connectivity, the MAC-PHY software driver must be running on the feather board MCU. When using the UMFT4222EV-D USB-to-SPI bridge, the MAC-PHY software driver may be running on a Windows machine with a USB connection.

Full specifications on the ADIN1140 are available in the ADIN1140 data sheet available from Analog Devices, Inc., and must be consulted with ADIN1140 tech ref, ADIN1140 register control manual, and this user guide when using the DEMO-ADIN114XAZ evaluation board.

Applicable Parts

Package Contents

  • DEMO-ADIN114XAZ industrial 10BASE-T1S MAC-PHY evaluation board
  • USB-to-SPI bridge board
  • USB type A to micro-USB cable
  • Kit does not include MCU feather boards

Getting Started

EQUIPMENT NEEDED

  • 6VDC to 30VDC power supply
  • PC running Windows® 7 or higher

DOCUMENTS NEEDED

  • ADIN1140 data sheet
  • ADIN1140 Reference Manual

SOFTWARE NEEDED

  • ADIN1140 MAC-PHY software driver
  • FTDI USB virtual COM port driver (available from FTDI website)
  • Any serial COM port terminal software (for example, Tera Term and Termite)