Overview

Features and Benefits

  • MAX32672 Microcontroller
    • Arm Cortex-M4 Processor with FPU up to 100MHz
    • 1MB Dual-Bank Flash with Error Correction
    • 200KB SRAM (160KB with ECC Enabled)
    • 16KB Unified Cache with ECC
    • Resource Protection Unit (RPU)
    • Memory Protection Unit (MPU)
  • Integrated Peripherals
    • MAX8819 PMIC with Integrated Charger
    • On-Board DAPLink Debug and Programming Interface for Arm Cortex-M4
    • Breadboard-Compatible Headers
    • Micro USB Connector
    • RGB Indicator LED
    • User Pushbutton
    • OLED Display
    • SWD Debugger
    • Virtual UART Console

Product Details

The MAX32672FTHR is a rapid development platform that helps engineers quickly implement complex sensor solutions using the MAX32672 Arm® Cortex®-M4. The board also includes the MAX8819 PMIC for battery and power management. The form factor is a small, 0.9in by 2.6in, dual row header footprint that is compatible with Adafruit® FeatherWing peripheral expansion boards. The board includes an OLED display, a RGB indicator LED, and a user pushbutton. The MAX32672FTHR provides a power-optimized flexible platform for quick proof-ofconcepts and early software development to enhance time to market.

Refer to the MAX32672FTHR product page to get started developing with this board.

Applications

  • Battery-Powered Medical Devices
  • Motion/Motor Control, Industrial Sensors
  • Optical Communication Modules, Secure Radio Modem Controller

Tools & Simulations